/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5355

RF5355

5 GHz 802.11a/n Wi-Fi Linear Power Amplifier

Qorvo's RF5355 is a linear, medium-power, high-efficiency power amplifier IC designed specifically for battery-powered Wi-Fi applications such as PC cards, mini PCI, and compact flash applications. It is also designed to meet 802.11a/n (4.9GHz to 5.850GHz only) , FCC, and ETSI requirements for operation in the 4.9 GHz to 5.850 GHz band. The device is designed for use as the final RF amplifier in 5GHz Wi-Fi and other spread-spectrum transmitters.The device is provided in a QFN, 8-pin, 2.2 mm x 2.2 mm x 0.45 mm, leadless chip carrier with backside ground. The RF5355 operates from a single supply and will be easily incorporated into Wi-Fi and other designs with minimal external components

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet06/18/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Supply Voltage 3.0 V to 5.0 V
  • No external matching components
  • 28 dB Typical Gain Across Band
  • POUT=17dBm at <4% TYP EVM across Operating Band
  • 4900 MHz to 5850 MHz Frequency Range

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,850
Vcc (V)
3.3
Package Type
QFN
Package Size (mm)
2.2 x 2.2 x 0.45
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/18/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5355

RF5355

5 GHz 802.11a/n Wi-Fi Linear Power Amplifier

Qorvo's RF5355 is a linear, medium-power, high-efficiency power amplifier IC designed specifically for battery-powered Wi-Fi applications such as PC cards, mini PCI, and compact flash applications. It is also designed to meet 802.11a/n (4.9GHz to 5.850GHz only) , FCC, and ETSI requirements for operation in the 4.9 GHz to 5.850 GHz band. The device is designed for use as the final RF amplifier in 5GHz Wi-Fi and other spread-spectrum transmitters.The device is provided in a QFN, 8-pin, 2.2 mm x 2.2 mm x 0.45 mm, leadless chip carrier with backside ground. The RF5355 operates from a single supply and will be easily incorporated into Wi-Fi and other designs with minimal external components

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet06/18/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Supply Voltage 3.0 V to 5.0 V
  • No external matching components
  • 28 dB Typical Gain Across Band
  • POUT=17dBm at <4% TYP EVM across Operating Band
  • 4900 MHz to 5850 MHz Frequency Range

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,850
Vcc (V)
3.3
Package Type
QFN
Package Size (mm)
2.2 x 2.2 x 0.45
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/18/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks