/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF5601

RF5601

5 GHz Wi-Fi Low Noise Amplifier

Qorvo's RF5601 is a high performance Low Noise Amplifier design for 802.11a/n/ac applications (4.9GHz to 5.85GHz) and other portable consumer electronics. This miniature LNA features a high dynamic range and high intercept point with low current consumption around 12mA. The LNA is DC blocked and internally matched to 50 ohm at input and output pins. The IC is featured in a 2.2mm x 2.2mm x 0.5mm module compatible plastic package.

Discontinued
i
End of Life announced October 25, 2019 (PCN 19-0192).
Last Time Buy: May 5, 2020
Contact your local sales representative for assistance.
Product Data Sheet10/29/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
709
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
709
Buy Online
RFMW
0
Buy Online

Key Features

  • 4.9GHz to 5.85GHz Operation
  • Bypass Function Included
  • 2.3V to 4.8V Single Supply
  • 1.8dB Noise Figure
  • 12 dB Typical Gain
  • -5.0dB Gain in Bypass Mode

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,850
Gain (dB)
12
NF (dB)
1.8
OIP3 (dBm)
21
Voltage (V)
3.3
Current (mA)
12
Package Type
QFN
Package Size (mm)
2.2 x 2.2 x 0.5
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    10/29/2013
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RF5601

RF5601

5 GHz Wi-Fi Low Noise Amplifier

Qorvo's RF5601 is a high performance Low Noise Amplifier design for 802.11a/n/ac applications (4.9GHz to 5.85GHz) and other portable consumer electronics. This miniature LNA features a high dynamic range and high intercept point with low current consumption around 12mA. The LNA is DC blocked and internally matched to 50 ohm at input and output pins. The IC is featured in a 2.2mm x 2.2mm x 0.5mm module compatible plastic package.

Discontinued
i
End of Life announced October 25, 2019 (PCN 19-0192).
Last Time Buy: May 5, 2020
Contact your local sales representative for assistance.
Product Data Sheet10/29/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
709
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
709
Buy Online
RFMW
0
Buy Online

Key Features

  • 4.9GHz to 5.85GHz Operation
  • Bypass Function Included
  • 2.3V to 4.8V Single Supply
  • 1.8dB Noise Figure
  • 12 dB Typical Gain
  • -5.0dB Gain in Bypass Mode

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,850
Gain (dB)
12
NF (dB)
1.8
OIP3 (dBm)
21
Voltage (V)
3.3
Current (mA)
12
Package Type
QFN
Package Size (mm)
2.2 x 2.2 x 0.5
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    10/29/2013
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks