/
Products
/
RF5604

RF5604

475 - 625 MHz, 5 V Front End Module

Qorvo's RF5604 is a 475MHz to 625MHz Front-End Module (FEM) for the distribution of digital video within the home through existing coaxial cable. The FEM contains a linear GaAs Heterojunction Bipolar Transistor (HBT) Power Amplifier (PA) with a pHEMT Single-pole Double-throw (SPDT) switch, and a 1 bit step attenuator. The device is fully integrated with 50 ohm input and output terminals with no external matching components required. The RF5604 is assembled in a small footprint 4.5mm x 4.5mm RoHS package.

Discontinued
i
Product Data Sheet01/27/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrated 50 W Input/Output Match
  • Power Down Control
  • TX OIP3 39dBm
  • OP1dB 25dB 15dB RX Step Attenuator

Parameters

Functionality
PA, Switch, Rx Step Attenuator
Frequency Min (MHz)
475
Frequency Max (MHz)
625
PA Gain (dB)
17.5
LNA Gain (dB)
17.5
NF (dB)
5
Vcc (V)
5
PA Icc (mA)
200
Package Size (mm)
4.5 x 4.5 x 0.975
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/27/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF5604

RF5604

475 - 625 MHz, 5 V Front End Module

Qorvo's RF5604 is a 475MHz to 625MHz Front-End Module (FEM) for the distribution of digital video within the home through existing coaxial cable. The FEM contains a linear GaAs Heterojunction Bipolar Transistor (HBT) Power Amplifier (PA) with a pHEMT Single-pole Double-throw (SPDT) switch, and a 1 bit step attenuator. The device is fully integrated with 50 ohm input and output terminals with no external matching components required. The RF5604 is assembled in a small footprint 4.5mm x 4.5mm RoHS package.

Discontinued
i
Product Data Sheet01/27/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrated 50 W Input/Output Match
  • Power Down Control
  • TX OIP3 39dBm
  • OP1dB 25dB 15dB RX Step Attenuator

Parameters

Functionality
PA, Switch, Rx Step Attenuator
Frequency Min (MHz)
475
Frequency Max (MHz)
625
PA Gain (dB)
17.5
LNA Gain (dB)
17.5
NF (dB)
5
Vcc (V)
5
PA Icc (mA)
200
Package Size (mm)
4.5 x 4.5 x 0.975
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/27/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo