/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5622

RF5622

2.4 - 2.5 GHz, 3 - 3.6 V Linear Power Amplifier

Qorvo's RF5622 is a linear, medium-power, high-efficiency, two-stage amplifier IC designed specifically for battery-powered Wi-Fi applications such as PC cards, mini PCI, and compact flash applications. The device is designed for use as the final RF amplifier in 2.5GHz OFDM and other spread-spectrum transmitters. The device is provided in a 2mmx2mm, 8-pin, QFN with a backside ground. The RF5622 is designed to maintain linearity over a wide range of supply voltage and power output. The RF5622 also has built-in power detector and incorporates the input and interstage matching components internally which reduces the component count used externally and makes it easier to incorporate on any design.

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: November 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet06/19/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Power Supply 3.0V to 3.6V
  • 30dB Typical Gain, Input Matched to 50Ohm
  • 2.4GHz to 2.5GHz Frequency Range
  • 11g POUT=+18dBm@3% Typ EVM, 95mA

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Wi-Fi Standards
b/g/n and ISM
Vcc (V)
3 to 3.6
11b/g Pout (dBm)
18
11b/g EVM (%)
3
11b/g Current (mA)
95
11n Pout (dBm)
18
11n EVM (%)
3
11n Current (mA)
95
Gain (dB)
30
Package Type
QFN
Package Size (mm)
2.2 x 2.2 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/19/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5622

RF5622

2.4 - 2.5 GHz, 3 - 3.6 V Linear Power Amplifier

Qorvo's RF5622 is a linear, medium-power, high-efficiency, two-stage amplifier IC designed specifically for battery-powered Wi-Fi applications such as PC cards, mini PCI, and compact flash applications. The device is designed for use as the final RF amplifier in 2.5GHz OFDM and other spread-spectrum transmitters. The device is provided in a 2mmx2mm, 8-pin, QFN with a backside ground. The RF5622 is designed to maintain linearity over a wide range of supply voltage and power output. The RF5622 also has built-in power detector and incorporates the input and interstage matching components internally which reduces the component count used externally and makes it easier to incorporate on any design.

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: November 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet06/19/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Power Supply 3.0V to 3.6V
  • 30dB Typical Gain, Input Matched to 50Ohm
  • 2.4GHz to 2.5GHz Frequency Range
  • 11g POUT=+18dBm@3% Typ EVM, 95mA

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Wi-Fi Standards
b/g/n and ISM
Vcc (V)
3 to 3.6
11b/g Pout (dBm)
18
11b/g EVM (%)
3
11b/g Current (mA)
95
11n Pout (dBm)
18
11n EVM (%)
3
11n Current (mA)
95
Gain (dB)
30
Package Type
QFN
Package Size (mm)
2.2 x 2.2 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/19/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks