/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5632

RF5632

2.3 - 2.7 GHz, 5 V Linear Power Amplifier

Qorvo's RF5632 is a linear power amplifier IC designed specifically for final or driver stage applications. The device is provided in a leadless chip carrier with a backside ground. The RF5632 is designed to maintain linearity over a wide range of temperatures and power outputs. The external match offers tunability for output power over multiple bands. RF5632 features internal input and interstage match power down mode and dual power detectors.

Discontinued
i
End of Life announced May 8, 2018 (PCN 18-0057).
Last Time Buy November 18, 2018.
Contact your local sales representative for assistance.
Product Data Sheet02/13/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single 5.0V Power Supply
  • 36dB Small Signal Gain
  • Supports Low Gain Mode
  • 2.5% EVM
  • +28dBm 5.0V
  • Single Output Power Detector
  • Multiple Frequency Ranges
  • High Efficiency

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Wi-Fi Standards
b/g/n and ISM
Vcc (V)
5
11b/g Pout (dBm)
28.5
11b/g EVM (%)
2.5
11b/g Current (mA)
800
11n Pout (dBm)
28.5
11n EVM (%)
2.5
11n Current (mA)
800
Gain (dB)
34
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/13/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5632

RF5632

2.3 - 2.7 GHz, 5 V Linear Power Amplifier

Qorvo's RF5632 is a linear power amplifier IC designed specifically for final or driver stage applications. The device is provided in a leadless chip carrier with a backside ground. The RF5632 is designed to maintain linearity over a wide range of temperatures and power outputs. The external match offers tunability for output power over multiple bands. RF5632 features internal input and interstage match power down mode and dual power detectors.

Discontinued
i
End of Life announced May 8, 2018 (PCN 18-0057).
Last Time Buy November 18, 2018.
Contact your local sales representative for assistance.
Product Data Sheet02/13/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single 5.0V Power Supply
  • 36dB Small Signal Gain
  • Supports Low Gain Mode
  • 2.5% EVM
  • +28dBm 5.0V
  • Single Output Power Detector
  • Multiple Frequency Ranges
  • High Efficiency

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Wi-Fi Standards
b/g/n and ISM
Vcc (V)
5
11b/g Pout (dBm)
28.5
11b/g EVM (%)
2.5
11b/g Current (mA)
800
11n Pout (dBm)
28.5
11n EVM (%)
2.5
11n Current (mA)
800
Gain (dB)
34
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/13/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks