/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5745

RF5745

2.4 GHz 802.11b/g/n Wi-Fi / ISM Front End Module

Qorvo's RF5745 is a single-chip integrated front-end module (FEM) for highperformance Zigbee® and other Wi-Fi applications in the 2.4GHz to 2.5GHz ISM band. The FEM addresses the need for aggressive size reduction for a typical IEEE802.15.4 and IEEE802.11b/g/n systems. The RF5745 greatly reduces the number of external components by integrating all matching networks. The FEM has an integrated power amplifier, LNA, power detector, and some Tx filtering. It is also capable of switching between Wi-Fi Rx, Wi-Fi Tx and Bluetooth® Rx/Tx operations. The device is provided in a 3mm x 3mm x 0.45mm, 16-pin QFN package. This module meets or exceeds the front end system requirements for and Wi-Fi applications.

Discontinued
i
Product Data Sheet02/14/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Module Radio Front End
  • Single Supply Voltage 3.0V to 4.5V
  • Integrated 2.5GHz PA, LNA, Tx/Rx Switch, PDETECT
  • 24dBm Output Power for Zigbee® Applications
  • 20dBm Output Power for 11b Meeting Spectral Mask
  • 17dBm Output Power for 11g, 54Mbps OFDM at <4% EVM

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA, Switch, LNA
Wi-Fi Standards
b/g/n, ISM, Zigbee, BT
Vcc (V)
3 to 4.5
Package Type
QFN
Package Size (mm)
3 x 3 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    02/14/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5745

RF5745

2.4 GHz 802.11b/g/n Wi-Fi / ISM Front End Module

Qorvo's RF5745 is a single-chip integrated front-end module (FEM) for highperformance Zigbee® and other Wi-Fi applications in the 2.4GHz to 2.5GHz ISM band. The FEM addresses the need for aggressive size reduction for a typical IEEE802.15.4 and IEEE802.11b/g/n systems. The RF5745 greatly reduces the number of external components by integrating all matching networks. The FEM has an integrated power amplifier, LNA, power detector, and some Tx filtering. It is also capable of switching between Wi-Fi Rx, Wi-Fi Tx and Bluetooth® Rx/Tx operations. The device is provided in a 3mm x 3mm x 0.45mm, 16-pin QFN package. This module meets or exceeds the front end system requirements for and Wi-Fi applications.

Discontinued
i
Product Data Sheet02/14/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Module Radio Front End
  • Single Supply Voltage 3.0V to 4.5V
  • Integrated 2.5GHz PA, LNA, Tx/Rx Switch, PDETECT
  • 24dBm Output Power for Zigbee® Applications
  • 20dBm Output Power for 11b Meeting Spectral Mask
  • 17dBm Output Power for 11g, 54Mbps OFDM at <4% EVM

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA, Switch, LNA
Wi-Fi Standards
b/g/n, ISM, Zigbee, BT
Vcc (V)
3 to 4.5
Package Type
QFN
Package Size (mm)
3 x 3 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    02/14/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks