/
Products
/
Switches
/
RF Switches
/
RF5840

RF5840

2.4 GHz 802.11b/g/n Wi-Fi SP3T Switch

Qorvo's RF5840 is a SP3T switch designed for Wi-Fi and Bluetooth® applications in the 2.4GHz to 2.5GHz ISM band. The RF5840 is capable of switching between Wi-Fi Rx/Tx and Bluetooth® Rx/Tx operations. This switch can also be placed in Wi-Fi and Bluetooth® receive modes simultaneously with a slight increase in insertion loss. The RF5840 is provided in a QFN, 10-pin, 1.75mm x 1.75mm x 0.5mm Pb-Free package. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n RF systems.

Discontinued
i
Last Time Buy September 30, 2017.
Contact your local sales representative for assistance.
Product Data Sheet05/16/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Switch Control Voltage 1.5V Minimum
  • Low Insertion Loss 0.8dB

Parameters

Switch Type
SP3T
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.8
Isolation (dB)
25
Package Type
QFN
Package Size (mm)
1.75 x 1.75 x 0.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/16/2012
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RF5840

RF5840

2.4 GHz 802.11b/g/n Wi-Fi SP3T Switch

Qorvo's RF5840 is a SP3T switch designed for Wi-Fi and Bluetooth® applications in the 2.4GHz to 2.5GHz ISM band. The RF5840 is capable of switching between Wi-Fi Rx/Tx and Bluetooth® Rx/Tx operations. This switch can also be placed in Wi-Fi and Bluetooth® receive modes simultaneously with a slight increase in insertion loss. The RF5840 is provided in a QFN, 10-pin, 1.75mm x 1.75mm x 0.5mm Pb-Free package. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n RF systems.

Discontinued
i
Last Time Buy September 30, 2017.
Contact your local sales representative for assistance.
Product Data Sheet05/16/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Switch Control Voltage 1.5V Minimum
  • Low Insertion Loss 0.8dB

Parameters

Switch Type
SP3T
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.8
Isolation (dB)
25
Package Type
QFN
Package Size (mm)
1.75 x 1.75 x 0.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    05/16/2012
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks