/
Products
/
RF6504

RF6504

433 - 470 MHz, 3.3 - 4 V Transmit / Receive Front End Module

Qorvo's RF6504 is a front end module (FEM) intended for 433MHz to 470MHz AMI/AMR systems. This module provides separate ports for Rx and Tx paths. The Tx section provides a PA with nominal output power of 30dBm and gain of 15dB. The Rx is a pass through. Both are combined to a single antenna port with a SP2T switch. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Discontinued
i
End of Life announced January 26, 2018 (PCN 18-0010 and PCN 18-0033).
Last Time Buy Oct 8, 2018.
Contact your local sales representative for assistance.
Product Data Sheet11/03/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 30dBm
  • Separate 50 ohm Tx/Rx Transceiver
  • Interface Rx Insertion Loss: 1dB

Parameters

Functionality
PA, Switch
Frequency Min (MHz)
433
Frequency Max (MHz)
470
PA Gain (dB)
15
NF (dB)
0.7
Vcc (V)
3.6
PA Icc (mA)
5
Package Type
LGA
Package Size (mm)
5.5 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    11/03/2015
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF6504

RF6504

433 - 470 MHz, 3.3 - 4 V Transmit / Receive Front End Module

Qorvo's RF6504 is a front end module (FEM) intended for 433MHz to 470MHz AMI/AMR systems. This module provides separate ports for Rx and Tx paths. The Tx section provides a PA with nominal output power of 30dBm and gain of 15dB. The Rx is a pass through. Both are combined to a single antenna port with a SP2T switch. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Discontinued
i
End of Life announced January 26, 2018 (PCN 18-0010 and PCN 18-0033).
Last Time Buy Oct 8, 2018.
Contact your local sales representative for assistance.
Product Data Sheet11/03/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 30dBm
  • Separate 50 ohm Tx/Rx Transceiver
  • Interface Rx Insertion Loss: 1dB

Parameters

Functionality
PA, Switch
Frequency Min (MHz)
433
Frequency Max (MHz)
470
PA Gain (dB)
15
NF (dB)
0.7
Vcc (V)
3.6
PA Icc (mA)
5
Package Type
LGA
Package Size (mm)
5.5 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    11/03/2015
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks