/
Products
/
RF6515

RF6515

2.4 GHz ISM / Zigbee® Front End Module

Qorvo's RF6515 integrates a complete solution in a single Front End Module (FEM) forWi-Fi and Zigbee® applications in the 2.4 GHz to 2.5 GHz band. This FEM integrates the PA plus harmonic filter in the transmit path.; It also provides balanced input and output signals for both the TX and RX paths respectively. The RF6515 FEM is ideal for Zigbee® systems operating with a minimum output power of 22 dBm and high efficiency requirements. On the receive path,; the NF is down to 1.5 dB. This FEM meets or exceeds the system requirements for Wi-Fi and Zigbee® applications operating in the 2.4 GHz to 2.5 GHz band.

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet09/04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • TX Output Power: 22dBm
  • RX NF: 1.5dB
  • Integrated RF Front End Module with TX/RX balun, PA, filter, and SP2T switch.
  • Dual Differential Transceiver interface.

Parameters

Functionality
PA, Switch
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
PA Gain (dB)
28
Pout (dBm)
22
NF (dB)
1.7
Vcc (V)
3.3
PA Icc (mA)
200
Package Type
QFN
Package Size (mm)
3.5 x 3.5 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/04/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF6515

RF6515

2.4 GHz ISM / Zigbee® Front End Module

Qorvo's RF6515 integrates a complete solution in a single Front End Module (FEM) forWi-Fi and Zigbee® applications in the 2.4 GHz to 2.5 GHz band. This FEM integrates the PA plus harmonic filter in the transmit path.; It also provides balanced input and output signals for both the TX and RX paths respectively. The RF6515 FEM is ideal for Zigbee® systems operating with a minimum output power of 22 dBm and high efficiency requirements. On the receive path,; the NF is down to 1.5 dB. This FEM meets or exceeds the system requirements for Wi-Fi and Zigbee® applications operating in the 2.4 GHz to 2.5 GHz band.

Discontinued
i
End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Product Data Sheet09/04/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • TX Output Power: 22dBm
  • RX NF: 1.5dB
  • Integrated RF Front End Module with TX/RX balun, PA, filter, and SP2T switch.
  • Dual Differential Transceiver interface.

Parameters

Functionality
PA, Switch
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
PA Gain (dB)
28
Pout (dBm)
22
NF (dB)
1.7
Vcc (V)
3.3
PA Icc (mA)
200
Package Type
QFN
Package Size (mm)
3.5 x 3.5 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/04/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks