/
Products
/
RF6519

RF6519

868 - 928 MHz, 3.3 - 5 V Transmit / Receive Module

Qorvo's RF6519 module is intended for 915MHz AMR solutions. It provides a single TDD access for Rx and Tx paths and two ports on the output for connecting a diversity solution or a test port. The PA section provides a nominal 27dBm to any internal filtering before the ANT switch. The LNA section provides a nominal 17dB gain and 1.5dB noise figure, along with a bypass mode. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Discontinued
i
End of Life announced October 24, 2019 (PCN 19-0191).
Last Time Buy: May 10, 2020
Contact your local sales representative for assistance.
Product Data Sheet06/11/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 26dBm
  • 50 ohm Bi-directional Transceiver Interface
  • Rx Noise Figure: 1.5dB
  • Antenna Diversity Switch
  • LNA By-Pass Mode With Low Insertion Loss

Parameters

Functionality
PA, LNA, Switch with Bypass
Frequency Min (MHz)
868
Frequency Max (MHz)
928
PA Gain (dB)
30
Pout (dBm)
26
LNA Gain (dB)
17
NF (dB)
1.5
Vcc (V)
4.2
PA Icc (mA)
902 to 928
LNA Icc (mA)
10
Package Type
LGA
Package Size (mm)
5.5 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/11/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF6519

RF6519

868 - 928 MHz, 3.3 - 5 V Transmit / Receive Module

Qorvo's RF6519 module is intended for 915MHz AMR solutions. It provides a single TDD access for Rx and Tx paths and two ports on the output for connecting a diversity solution or a test port. The PA section provides a nominal 27dBm to any internal filtering before the ANT switch. The LNA section provides a nominal 17dB gain and 1.5dB noise figure, along with a bypass mode. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Discontinued
i
End of Life announced October 24, 2019 (PCN 19-0191).
Last Time Buy: May 10, 2020
Contact your local sales representative for assistance.
Product Data Sheet06/11/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 26dBm
  • 50 ohm Bi-directional Transceiver Interface
  • Rx Noise Figure: 1.5dB
  • Antenna Diversity Switch
  • LNA By-Pass Mode With Low Insertion Loss

Parameters

Functionality
PA, LNA, Switch with Bypass
Frequency Min (MHz)
868
Frequency Max (MHz)
928
PA Gain (dB)
30
Pout (dBm)
26
LNA Gain (dB)
17
NF (dB)
1.5
Vcc (V)
4.2
PA Icc (mA)
902 to 928
LNA Icc (mA)
10
Package Type
LGA
Package Size (mm)
5.5 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    06/11/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks