/
Products
/
RF6549

RF6549

400 - 928 MHz, 2.7 - 4.4 V Transmit / Receive Module with Thru Mode

Qorvo's RF6549 module is intended for 915MHz AMR solutions. It provides separate ports for Rx and Tx paths and two ports on the output for connecting a diversity solution or a test port. The PA section provides a nominal output power of 28dBm. The device is provided in a 6mm x 6mm, 32-pin package.

Discontinued
i
End of Life announced August 22, 2023 (PCN 23-0115).
Last Time Buy: March 1, 2024
Contact your local sales representative for assistance.
Product Data Sheet12/12/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 27dBm
  • Single 50 ohm Bi-directional Transceiver Interface
  • Thru Path Insertion Loss: 1dB
  • Antenna Diversity Switch
  • LNA with Bypass mode

Parameters

Functionality
PA, LNA, Switch with Bypass
Frequency Min (MHz)
400
Frequency Max (MHz)
928
Pout (dBm)
27
LNA Gain (dB)
17
NF (dB)
1.5
Vcc (V)
4.2
PA Icc (mA)
250
LNA Icc (mA)
8
Package Type
LGA
Package Size (mm)
6.0 x 6.0 x 1.015
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/12/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF6549

RF6549

400 - 928 MHz, 2.7 - 4.4 V Transmit / Receive Module with Thru Mode

Qorvo's RF6549 module is intended for 915MHz AMR solutions. It provides separate ports for Rx and Tx paths and two ports on the output for connecting a diversity solution or a test port. The PA section provides a nominal output power of 28dBm. The device is provided in a 6mm x 6mm, 32-pin package.

Discontinued
i
End of Life announced August 22, 2023 (PCN 23-0115).
Last Time Buy: March 1, 2024
Contact your local sales representative for assistance.
Product Data Sheet12/12/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 27dBm
  • Single 50 ohm Bi-directional Transceiver Interface
  • Thru Path Insertion Loss: 1dB
  • Antenna Diversity Switch
  • LNA with Bypass mode

Parameters

Functionality
PA, LNA, Switch with Bypass
Frequency Min (MHz)
400
Frequency Max (MHz)
928
Pout (dBm)
27
LNA Gain (dB)
17
NF (dB)
1.5
Vcc (V)
4.2
PA Icc (mA)
250
LNA Icc (mA)
8
Package Type
LGA
Package Size (mm)
6.0 x 6.0 x 1.015
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/12/2012
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks