/
Products
/
RF6575

RF6575

2.4 GHz 802.11b/g Wi-Fi / ISM / Zigbee® Front End Module

Qorvo's RF6575 integrates a complete solution in a single Front End Module (FEM) for Wi-Fi and Zigbee® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. The RF6575 has an integrated LNA. Also, the RF6575 provides a single balanced TDD access for RX and TX paths along with two ports on the output for connecting a diversity solution or a test port.

Discontinued
i
End of Life announced February 8, 2019 (PCN 19-0036).
Last Time Buy August 25, 2019.
Contact a sales representative for assistance.
Product Data Sheet12/16/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
9,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
9,000
Buy Online

Key Features

  • TX Output Power = 22 dBm
  • Integrated RF Front End Module with TX/RX switch, PA, filter, LNA, and DP2T switch.
  • 50 ohm single-ended bidirectional Transceiver interface.

Parameters

Functionality
PA, LNA, Switch
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
PA Gain (dB)
28
Pout (dBm)
22
LNA Gain (dB)
13
NF (dB)
2.5
Vcc (V)
3.3
PA Icc (mA)
200
LNA Icc (mA)
8
Package Type
QFN
Package Size (mm)
3.5 x 3.5 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/16/2011
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF6575

RF6575

2.4 GHz 802.11b/g Wi-Fi / ISM / Zigbee® Front End Module

Qorvo's RF6575 integrates a complete solution in a single Front End Module (FEM) for Wi-Fi and Zigbee® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. The RF6575 has an integrated LNA. Also, the RF6575 provides a single balanced TDD access for RX and TX paths along with two ports on the output for connecting a diversity solution or a test port.

Discontinued
i
End of Life announced February 8, 2019 (PCN 19-0036).
Last Time Buy August 25, 2019.
Contact a sales representative for assistance.
Product Data Sheet12/16/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
9,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
9,000
Buy Online

Key Features

  • TX Output Power = 22 dBm
  • Integrated RF Front End Module with TX/RX switch, PA, filter, LNA, and DP2T switch.
  • 50 ohm single-ended bidirectional Transceiver interface.

Parameters

Functionality
PA, LNA, Switch
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
PA Gain (dB)
28
Pout (dBm)
22
LNA Gain (dB)
13
NF (dB)
2.5
Vcc (V)
3.3
PA Icc (mA)
200
LNA Icc (mA)
8
Package Type
QFN
Package Size (mm)
3.5 x 3.5 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/16/2011
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks