/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7193

RF7193

Quad Band GSM / GPRS Transmit Module with 2 RF Switch Ports

Qorvo's RF7193 is a complete CMOS high-power, high-efficiency transmit module for low-cost quad-band GSM/GPRS mobile handsets. The device is packaged in an ultra-small LGA package using a BT laminate substrate.

The patented AdaptiveRF™ architecture has been designed specifically to use standard CMOS technology to generate high output power at high efficiency over the phone's full operational range. AdaptiveRF™ architecture allows the transmit module to achieve high efficiency over a broad output power range.

Advanced digital power control ensures stable, controlled and repeatable output power over all operating conditions, and enables simplified calibration. No external compensation for temperature, frequency or Vbatt is needed to meet RF performance over various conditions.

All pins of the RF7193 including the RF pins are protected from ESD pulses greater than 2,000V per the MIL-STD-883 (Method 3015) specification for human body model (HBM)) to help eliminate handling-related yield loss in manufacturing. The RF7193 also integrates an ESD filter on the antenna port to provide protection to 8kV per IEC61000-4-2.

Discontinued
i
End of Life announced November 24, 2021 (PCN 21-0242).
Last Time Buy: May 31, 2022
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Extended Power Added Efficiency
  • - 45% PAE GSM850 at 33.0dBm
  • - 46% PAE GSM900 at 33.0dBm
  • -40% PAE for DCS1800 at 30.0dBm
  • -39% PAE for PCS1800 at 30.0dBm
  • RF Performance
  • -Ultra low RX insertion loss
  • - Interchangeable RX ports
  • Integrated Control and Protection
  • -VBATT Operating range 3.0V to 4.5V
  • -Ultra low power standby mode
  • Ultra-small Form Factor
  • -5.25mm x 5.30mm x 0.78mm LGA package
  • Robust Operation
  • -TRP compliant at 3:1 VSWR with
  • ±1.0dB power variation
  • -ESD protection up to 8kV on antenna port
  • -ESD protection on all pins (including
  • RF) greater than 2,000V HBM

Typical Applications

  • Quad-Band GSM/GPRS Mobile Handsets
  • GSM850/GSM900/DCS1800/PCS1900 Band Products
  • Multislot Class 12 Products (4 Transmit Timeslots)

Parameters

Standards
GSM, EDGE, GPRS
Bands
GSM850 / EGSM900 / DCS / PCS
Tx Ports (#)
0
Rx Ports (#)
2
Package Type
Laminate MCM
Package Size (mm)
5.25 x 5.35
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7193

RF7193

Quad Band GSM / GPRS Transmit Module with 2 RF Switch Ports

Qorvo's RF7193 is a complete CMOS high-power, high-efficiency transmit module for low-cost quad-band GSM/GPRS mobile handsets. The device is packaged in an ultra-small LGA package using a BT laminate substrate.

The patented AdaptiveRF™ architecture has been designed specifically to use standard CMOS technology to generate high output power at high efficiency over the phone's full operational range. AdaptiveRF™ architecture allows the transmit module to achieve high efficiency over a broad output power range.

Advanced digital power control ensures stable, controlled and repeatable output power over all operating conditions, and enables simplified calibration. No external compensation for temperature, frequency or Vbatt is needed to meet RF performance over various conditions.

All pins of the RF7193 including the RF pins are protected from ESD pulses greater than 2,000V per the MIL-STD-883 (Method 3015) specification for human body model (HBM)) to help eliminate handling-related yield loss in manufacturing. The RF7193 also integrates an ESD filter on the antenna port to provide protection to 8kV per IEC61000-4-2.

Discontinued
i
End of Life announced November 24, 2021 (PCN 21-0242).
Last Time Buy: May 31, 2022
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Extended Power Added Efficiency
  • - 45% PAE GSM850 at 33.0dBm
  • - 46% PAE GSM900 at 33.0dBm
  • -40% PAE for DCS1800 at 30.0dBm
  • -39% PAE for PCS1800 at 30.0dBm
  • RF Performance
  • -Ultra low RX insertion loss
  • - Interchangeable RX ports
  • Integrated Control and Protection
  • -VBATT Operating range 3.0V to 4.5V
  • -Ultra low power standby mode
  • Ultra-small Form Factor
  • -5.25mm x 5.30mm x 0.78mm LGA package
  • Robust Operation
  • -TRP compliant at 3:1 VSWR with
  • ±1.0dB power variation
  • -ESD protection up to 8kV on antenna port
  • -ESD protection on all pins (including
  • RF) greater than 2,000V HBM

Typical Applications

  • Quad-Band GSM/GPRS Mobile Handsets
  • GSM850/GSM900/DCS1800/PCS1900 Band Products
  • Multislot Class 12 Products (4 Transmit Timeslots)

Parameters

Standards
GSM, EDGE, GPRS
Bands
GSM850 / EGSM900 / DCS / PCS
Tx Ports (#)
0
Rx Ports (#)
2
Package Type
Laminate MCM
Package Size (mm)
5.25 x 5.35
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks