/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7196D

RF7196D

Dual Band GSM / GPRS Transmit Module

Qorvo's RF7196D is a dual-band GSM900/DCS1800/ CMOS Tx module. The RF7196D is a complete CMOS high-power, high-efficiency transmit module for low-cost dual-band GSM/GPRS mobile handsets. Power Amplifier, Power Controller and Switch functionality have been implemented on a single standard CMOS die.

Discontinued
i
End of Life announced November 24, 2021 (PCN 21-0242).
Last Time Buy: May 31, 2022.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 33.3dBm min Pout GSM900
  • 30.5dBm min Pout DCS1800
  • Extended Power Added Efficiency
  • - 40% PAE EGSM900 at 33.0dBm
  • - 37% PAE for DCS1800 at 30.0dBm
  • Ultra-small Form Factor
  • - 5.25mm x 5.30mm x 0.73mm LGA package
  • Robust Operation
  • - Industry leading TRP performance with ±0.5dB power variation over 3:1 VSWR
  • - No damage or degradation into 20:1 load VSWR
  • Applications
  • Battery Powered 2G Handsets
  • EGSM900 and DCS1800 Band Products
  • Multislot Class 12 Products (4 Transmit Timeslots)

Parameters

Standards
GSM, EDGE, GPRS
Bands
GSM850 / EGSM900 / DCS / PCS
Tx Ports (#)
0
Rx Ports (#)
2
Package Type
Laminate MCM
Package Size (mm)
5.25 x 5.35
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7196D

RF7196D

Dual Band GSM / GPRS Transmit Module

Qorvo's RF7196D is a dual-band GSM900/DCS1800/ CMOS Tx module. The RF7196D is a complete CMOS high-power, high-efficiency transmit module for low-cost dual-band GSM/GPRS mobile handsets. Power Amplifier, Power Controller and Switch functionality have been implemented on a single standard CMOS die.

Discontinued
i
End of Life announced November 24, 2021 (PCN 21-0242).
Last Time Buy: May 31, 2022.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 33.3dBm min Pout GSM900
  • 30.5dBm min Pout DCS1800
  • Extended Power Added Efficiency
  • - 40% PAE EGSM900 at 33.0dBm
  • - 37% PAE for DCS1800 at 30.0dBm
  • Ultra-small Form Factor
  • - 5.25mm x 5.30mm x 0.73mm LGA package
  • Robust Operation
  • - Industry leading TRP performance with ±0.5dB power variation over 3:1 VSWR
  • - No damage or degradation into 20:1 load VSWR
  • Applications
  • Battery Powered 2G Handsets
  • EGSM900 and DCS1800 Band Products
  • Multislot Class 12 Products (4 Transmit Timeslots)

Parameters

Standards
GSM, EDGE, GPRS
Bands
GSM850 / EGSM900 / DCS / PCS
Tx Ports (#)
0
Rx Ports (#)
2
Package Type
Laminate MCM
Package Size (mm)
5.25 x 5.35
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo