/
Products
/
RF7222

RF7222

WCDMA Band 2, 3 V Linear Power Amplifier Module

Qorvo's RF7222 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 ohm W-CDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 2 which operates in the 1850MHz to 1910MHz frequency band. The RF7222 has two digital control pins, providing the option of one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7222 is fully HSDPA and HSPA+ compliant and is assembled in a 10-pin, 3mmx3mm module.

Discontinued
i
End of Life announced February 9, 2016 (PCN16-0025).
Last Time Buy September 20, 2016.
Recommended replacement for new designs: RF3512 or RF3532.
Contact your local sales representative for assistance.
Product Data Sheet02/28/2011
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • HSDPA and HSPA+ Compliant
  • Low Voltage Positive Bias Supply (3.0V to 4.35V)
  • +28.5dBm Linear Output Power (+27.0dBm HSDPA and HSPA+)
  • High Efficiency Operation
  • o 39% at POUT=+28.5dBm
  • o 19% at POUT=+19.0dBm (Without DC/DC Converter)
  • Low Quiescent Current in Low Power Mode: 17mA
  • Internal Voltage Regulator Eliminates Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Gain (dB)
27
Pout (dBm)
28.5
PAE (%)
39
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/28/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF7222

RF7222

WCDMA Band 2, 3 V Linear Power Amplifier Module

Qorvo's RF7222 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 ohm W-CDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 2 which operates in the 1850MHz to 1910MHz frequency band. The RF7222 has two digital control pins, providing the option of one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7222 is fully HSDPA and HSPA+ compliant and is assembled in a 10-pin, 3mmx3mm module.

Discontinued
i
End of Life announced February 9, 2016 (PCN16-0025).
Last Time Buy September 20, 2016.
Recommended replacement for new designs: RF3512 or RF3532.
Contact your local sales representative for assistance.
Product Data Sheet02/28/2011
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • HSDPA and HSPA+ Compliant
  • Low Voltage Positive Bias Supply (3.0V to 4.35V)
  • +28.5dBm Linear Output Power (+27.0dBm HSDPA and HSPA+)
  • High Efficiency Operation
  • o 39% at POUT=+28.5dBm
  • o 19% at POUT=+19.0dBm (Without DC/DC Converter)
  • Low Quiescent Current in Low Power Mode: 17mA
  • Internal Voltage Regulator Eliminates Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Gain (dB)
27
Pout (dBm)
28.5
PAE (%)
39
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/28/2011
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks