/
Products
/
RF7234

RF7234

WCDMA Band 1 + TD-SCDMA 1880 - 2025 MHz, 3 V Linear Power Amplifier Module

Qorvo's RF7234 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 ohm TD-SCDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for TD-SCDMA 1880MHz to 1920MHz and 2010MHz to 2025MHz frequency band, plus W-CDMA Band 1. The RF7234 has two digital control pins to select one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7234 is fully TD-SCDMA/W-CDMA/HSDPA-compliant and is assembled in a 10-pin, 3mmx3mm module.

Discontinued
i
Product Data Sheet04/27/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • TD-SCDMA and HSDPA Compliant
  • Low Voltage Positive Bias Supply (3.4V to 4.2V)
  • +28dBm Linear Output Power W-CDMA (+26.5dBm HSDPA)
  • +27.5dBm Output Power TD-SCDMA
  • High Efficiency Operation 35% at POUT=+27.5dBm (TD-SCDMA)
  • 20% at POUT=+19.0dBm (Without DC/DC Converter)
  • Low Quiescent Current in Low Power Mode: 17mA
  • Internal Voltage Regulator Eliminates the Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Supports DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Standards
TD-SCDMA/WCDMA
Bands
Band 1
Gain (dB)
26
Pout (dBm)
27.5
ACLR (dBc)
-40
PAE (%)
35
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/27/2010
    Data Sheet
  • RF7234 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF7234

RF7234

WCDMA Band 1 + TD-SCDMA 1880 - 2025 MHz, 3 V Linear Power Amplifier Module

Qorvo's RF7234 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 ohm TD-SCDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for TD-SCDMA 1880MHz to 1920MHz and 2010MHz to 2025MHz frequency band, plus W-CDMA Band 1. The RF7234 has two digital control pins to select one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7234 is fully TD-SCDMA/W-CDMA/HSDPA-compliant and is assembled in a 10-pin, 3mmx3mm module.

Discontinued
i
Product Data Sheet04/27/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • TD-SCDMA and HSDPA Compliant
  • Low Voltage Positive Bias Supply (3.4V to 4.2V)
  • +28dBm Linear Output Power W-CDMA (+26.5dBm HSDPA)
  • +27.5dBm Output Power TD-SCDMA
  • High Efficiency Operation 35% at POUT=+27.5dBm (TD-SCDMA)
  • 20% at POUT=+19.0dBm (Without DC/DC Converter)
  • Low Quiescent Current in Low Power Mode: 17mA
  • Internal Voltage Regulator Eliminates the Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Supports DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Standards
TD-SCDMA/WCDMA
Bands
Band 1
Gain (dB)
26
Pout (dBm)
27.5
ACLR (dBc)
-40
PAE (%)
35
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    04/27/2010
    Data Sheet
  • RF7234 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks