/
Products
/
RF7234A

RF7234A

TD-SCDMA 1880 - 2025 MHz, 3 V Linear Power Amplifier Module

Qorvo's RF7234A is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 Ohm TD-SCDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for TD-SCDMA 1880MHz to 1920MHz and 2010MHz to 2025MHz frequency band. The RF7234A has a digital control pin to select one of two gain modes to optimize performance at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7234A is fully TD-SCDMA-compliant and is assembled in a 10-pin, 3mmx3mm module.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • TD-SCDMA Compliant
  • Low Voltage Positive Bias Supply (3.4V to 4.2V)
  • +28dBm Output Power TD-SCDMA
  • High Efficiency Operation 37% at POUT=+28dBm (TD-SCDMA)
  • Internal Voltage Regulator Eliminates the Need for External Reference Voltage (VREF)
  • 2-Mode Gain States with Digital Control Interface
  • Supports DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Gain (dB)
27
Pout (dBm)
28
PAE (%)
37
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF7234A

RF7234A

TD-SCDMA 1880 - 2025 MHz, 3 V Linear Power Amplifier Module

Qorvo's RF7234A is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50 Ohm TD-SCDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for TD-SCDMA 1880MHz to 1920MHz and 2010MHz to 2025MHz frequency band. The RF7234A has a digital control pin to select one of two gain modes to optimize performance at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7234A is fully TD-SCDMA-compliant and is assembled in a 10-pin, 3mmx3mm module.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • TD-SCDMA Compliant
  • Low Voltage Positive Bias Supply (3.4V to 4.2V)
  • +28dBm Output Power TD-SCDMA
  • High Efficiency Operation 37% at POUT=+28dBm (TD-SCDMA)
  • Internal Voltage Regulator Eliminates the Need for External Reference Voltage (VREF)
  • 2-Mode Gain States with Digital Control Interface
  • Supports DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Gain (dB)
27
Pout (dBm)
28
PAE (%)
37
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo