/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7245

RF7245

HSDPA / HSUPA / HSPA+ / LTE UMTS Band 5 Linear Power Amplifier

Qorvo's RF7245 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50W WCDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 5 which operates in the 824MHz to 849MHz frequency band. The RF7245 has two digital control pins to select one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7245 meets the spectral linearity requirements of High Speed Downlink Packet Access (HSDPA), High Speed Uplink Packet Access (HSUPA), and Long Term Evolution (LTE) data transmission and is assembled in a 10-pin, 3mm x 3mm module.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • HSDPA /HSUPA /HSPA+/LTE
  • Low Voltage Positive Bias Supply (3.0V to 4.2V)
  • +28.25dBm Linear Output Power (+27.25dBm HSDPA and HSPA+)
  • High Efficiency Operation: 49% at POUT = +28.25dBm
  • Low Quiescent Current in Low Power Mode: 5mA when using a DC/DC converter
  • Internal Voltage Regulator Eliminates the Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Optimized for DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Standards
HSDPA/HSUPA/HSPA+/LTE
Bands
Band 5
Gain (dB)
27
Pout (dBm)
28.25
ACLR (dBc)
-40
PAE (%)
49
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • RF7245 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7245

RF7245

HSDPA / HSUPA / HSPA+ / LTE UMTS Band 5 Linear Power Amplifier

Qorvo's RF7245 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50W WCDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 5 which operates in the 824MHz to 849MHz frequency band. The RF7245 has two digital control pins to select one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7245 meets the spectral linearity requirements of High Speed Downlink Packet Access (HSDPA), High Speed Uplink Packet Access (HSUPA), and Long Term Evolution (LTE) data transmission and is assembled in a 10-pin, 3mm x 3mm module.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • HSDPA /HSUPA /HSPA+/LTE
  • Low Voltage Positive Bias Supply (3.0V to 4.2V)
  • +28.25dBm Linear Output Power (+27.25dBm HSDPA and HSPA+)
  • High Efficiency Operation: 49% at POUT = +28.25dBm
  • Low Quiescent Current in Low Power Mode: 5mA when using a DC/DC converter
  • Internal Voltage Regulator Eliminates the Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Optimized for DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Collector Decoupling Capacitors

Parameters

Standards
HSDPA/HSUPA/HSPA+/LTE
Bands
Band 5
Gain (dB)
27
Pout (dBm)
28.25
ACLR (dBc)
-40
PAE (%)
49
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • RF7245 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks