/
Products
/
RF7846

RF7846

WCDMA Band 1 & 5, 3 V Linear Power Amplifier Module

Qorvo's RF7846 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50F W-CDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 1 and Band 5 which operates in the 1920MHz to 1980MHz frequency band and 824MHz to 849MHz frequency band. The RF7846 has two digital control pins to select one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7846 meets the spectral linearity requirements of High Speed Downlink Packet Access(HSDPA), High Speed Uplink Packet Access (HSUPA) and is assembled in a 20-pin, 4mmx4mm module.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Dual Band 1 and Band 5 Operation
  • HSDPA /HSUPA /HSPA+
  • Low Voltage Positive Bias Supply (3.0V to 4.5V)
  • Linear Output Power:
  • Band 5: 28.1dBm
  • Band 1: 28dBm
  • * High Efficiency Operation
  • Band 5: 47% at POUT=28.1dBm
  • Band 1: 42% at POUT=28dBm
  • Internal Bias Control Eliminates the Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Optimized for DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Bypass Capacitors

Typical Applications

  • WCDMA/HSDPA/HSPA+ Wireless Handsets and Data Cards
  • Dual-Mode UMTS Wireless Handsets

Parameters

Standards
HSDPA/HSUPA/HSPA+
Bands
Band 1, 5
Gain (dB)
28
Pout (dBm)
28
ACLR (dBc)
-41
PAE (%)
44
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
4 x 4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RF7846

RF7846

WCDMA Band 1 & 5, 3 V Linear Power Amplifier Module

Qorvo's RF7846 is a high-power, high-efficiency, linear power amplifier designed for use as the final RF amplifier in 3V, 50F W-CDMA mobile cellular equipment and spread-spectrum systems. This PA is developed for UMTS Band 1 and Band 5 which operates in the 1920MHz to 1980MHz frequency band and 824MHz to 849MHz frequency band. The RF7846 has two digital control pins to select one of three power modes to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7846 meets the spectral linearity requirements of High Speed Downlink Packet Access(HSDPA), High Speed Uplink Packet Access (HSUPA) and is assembled in a 20-pin, 4mmx4mm module.

Discontinued
i
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Dual Band 1 and Band 5 Operation
  • HSDPA /HSUPA /HSPA+
  • Low Voltage Positive Bias Supply (3.0V to 4.5V)
  • Linear Output Power:
  • Band 5: 28.1dBm
  • Band 1: 28dBm
  • * High Efficiency Operation
  • Band 5: 47% at POUT=28.1dBm
  • Band 1: 42% at POUT=28dBm
  • Internal Bias Control Eliminates the Need for External Reference Voltage (VREF)
  • 3-Mode Power States with Digital Control Interface
  • Optimized for DC/DC Converter Operation
  • Integrated Power Coupler
  • Integrated Blocking and Bypass Capacitors

Typical Applications

  • WCDMA/HSDPA/HSPA+ Wireless Handsets and Data Cards
  • Dual-Mode UMTS Wireless Handsets

Parameters

Standards
HSDPA/HSUPA/HSPA+
Bands
Band 1, 5
Gain (dB)
28
Pout (dBm)
28
ACLR (dBc)
-41
PAE (%)
44
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
4 x 4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks