/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF9831B

RF9831B

Quad Band GSM / GPRS Transmit Module with 4 RF Switch Ports

Qorvo's RF9831B is a quad-band GSM/GPRS transmit module with four interchangeable UMTS or GSM receive ports and integrated power management for 3G power amplifiers. The GSM amplifier supports GSM 850, 900, DCS, and PCS Class 12 transmit. The four switch ports are UMTS transmit and receive capable and they can be used interchangeably as GSM receive ports. The 3G power management is designed to supply multi-state UMTS linear power amplifiers with VCC for improved medium and low power mode efficiency. This single placement module eliminates the need for a discrete antenna switch module, the associated matching network and allows improved UMTS transmit efficiency without placing a separate DC to DC convertor. All RF ports are designed for direct connection to 50 ohm circuitry.

Discontinued
i
End of Life announced June 15, 2022 (PCN 22-0091).
Last Time Buy: December 26, 2022
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • High Efficiency at Rated Output Power
  • Integrated 3G Power Management
  • Integrated VBAT Tracking Circuit
  • 8kV ESD Protection at Antenna Port
  • Four Symmetrical TRX Ports
  • Low TRX Insertion Loss
  • 0dBm to 6dBm Drive Level
  • No External DC blocking needed on TRX ports

Typical Applications

  • Battery Powered 2G - 3G Handsets
  • Multislot Class 12 Products (4 Transmit Timeslots)

Parameters

Standards
GSM, UMTS
Bands
GSM850 / EGSM900 / DCS / PCS
Tx Ports (#)
4
Rx Ports (#)
0
Package Type
Laminate MCM
Package Size (mm)
6.0 x 5.93
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF9831B

RF9831B

Quad Band GSM / GPRS Transmit Module with 4 RF Switch Ports

Qorvo's RF9831B is a quad-band GSM/GPRS transmit module with four interchangeable UMTS or GSM receive ports and integrated power management for 3G power amplifiers. The GSM amplifier supports GSM 850, 900, DCS, and PCS Class 12 transmit. The four switch ports are UMTS transmit and receive capable and they can be used interchangeably as GSM receive ports. The 3G power management is designed to supply multi-state UMTS linear power amplifiers with VCC for improved medium and low power mode efficiency. This single placement module eliminates the need for a discrete antenna switch module, the associated matching network and allows improved UMTS transmit efficiency without placing a separate DC to DC convertor. All RF ports are designed for direct connection to 50 ohm circuitry.

Discontinued
i
End of Life announced June 15, 2022 (PCN 22-0091).
Last Time Buy: December 26, 2022
Contact your local sales representative for assistance.
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • High Efficiency at Rated Output Power
  • Integrated 3G Power Management
  • Integrated VBAT Tracking Circuit
  • 8kV ESD Protection at Antenna Port
  • Four Symmetrical TRX Ports
  • Low TRX Insertion Loss
  • 0dBm to 6dBm Drive Level
  • No External DC blocking needed on TRX ports

Typical Applications

  • Battery Powered 2G - 3G Handsets
  • Multislot Class 12 Products (4 Transmit Timeslots)

Parameters

Standards
GSM, UMTS
Bands
GSM850 / EGSM900 / DCS / PCS
Tx Ports (#)
4
Rx Ports (#)
0
Package Type
Laminate MCM
Package Size (mm)
6.0 x 5.93
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo