/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFAM2790

RFAM2790

45 - 1003 MHz GaAs Edge QAM Integrated Amplifier

Qorvo's RFAM2790 is an Integrated Edge QAM amplifier module, a 20dB range variable attenuator and a power enable feature, has high output capability, and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Discontinued
i
End of Life announced February 24, 2017 (17-0022).
Last Time Buy August 30, 2017.
Contact your local sales representative for assistance.
Please use RFAM3790 for new designs.
Product Data Sheet10/01/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent Linearity
  • Extremely High Output Capability
  • Voltage Controlled Attenuator
  • Power Enable Feature
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under all Terminations
  • 27dB Typical Gain at 1000MHz
  • 410mA Typical at 12VDC

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
27
NF (dB)
4
Voltage (V)
12
Current (mA)
410
Package Type
MCM
Package Size (mm)
11 x 11 x 1.375
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/01/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFAM2790

RFAM2790

45 - 1003 MHz GaAs Edge QAM Integrated Amplifier

Qorvo's RFAM2790 is an Integrated Edge QAM amplifier module, a 20dB range variable attenuator and a power enable feature, has high output capability, and is operated from 40MHz to 1000MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Discontinued
i
End of Life announced February 24, 2017 (17-0022).
Last Time Buy August 30, 2017.
Contact your local sales representative for assistance.
Please use RFAM3790 for new designs.
Product Data Sheet10/01/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent Linearity
  • Extremely High Output Capability
  • Voltage Controlled Attenuator
  • Power Enable Feature
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under all Terminations
  • 27dB Typical Gain at 1000MHz
  • 410mA Typical at 12VDC

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
27
NF (dB)
4
Voltage (V)
12
Current (mA)
410
Package Type
MCM
Package Size (mm)
11 x 11 x 1.375
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/01/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo