/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFCA3302

RFCA3302

40 - 1008 MHz InGaP HBT High Linearity CATV Amplifier

Qorvo's RFCA3302 is a high performance InGaP HBT MMIC amplifier designed to run from a single +5V supply without the need for an external dropping resistor. The high gain, high linearity and low distortion from 40MHz to 1008MHz make this part ideal for broadband cable applications. An integrated bias circuit provides stable gain over temperature and process variations. It is offered in a small SOT-89 package and is RoHS compliant.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use RFCA3306 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet02/21/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Gain: 21dB
  • High Linearity and Low Distortion
  • -38dBm IP3
  • -65dBc CSO
  • -83dBc CTB
  • Single +5V Supply

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
21.5
NF (dB)
3
Voltage (V)
5
Current (mA)
125
Package Type
SOT-89
Package Size (mm)
4.6 x 2.6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/21/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFCA3302

RFCA3302

40 - 1008 MHz InGaP HBT High Linearity CATV Amplifier

Qorvo's RFCA3302 is a high performance InGaP HBT MMIC amplifier designed to run from a single +5V supply without the need for an external dropping resistor. The high gain, high linearity and low distortion from 40MHz to 1008MHz make this part ideal for broadband cable applications. An integrated bias circuit provides stable gain over temperature and process variations. It is offered in a small SOT-89 package and is RoHS compliant.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use RFCA3306 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet02/21/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Gain: 21dB
  • High Linearity and Low Distortion
  • -38dBm IP3
  • -65dBc CSO
  • -83dBc CTB
  • Single +5V Supply

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
21.5
NF (dB)
3
Voltage (V)
5
Current (mA)
125
Package Type
SOT-89
Package Size (mm)
4.6 x 2.6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/21/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks