/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFCA8818

RFCA8818

40 - 1008 MHz GaAs Dual High Linearity CATV Low Noise Amplifier

Qorvo's RFCA8818 is a low-noise, linear high performance GaAs MESFET MMIC amplifier. The RFCA8818 contains two amplifiers for use in wideband push-pull CATV amplifiers requiring excellent second order performance. The second and third order non-linearities are greatly improved in the push-pull configuration.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use RFCA1008 or RFCA8830 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet11/15/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 75 ohm Push-Pull Amplifier
  • 40MHz to 1008MHz Operation
  • Internally Matched Input and Output
  • 17dB Small Signal Gain
  • 2dB Noise Figure
  • Single 7V Positive Power Supply

Parameters

Frequency Min (MHz)
40
Frequency Max (MHz)
1,003
Gain (dB)
17
NF (dB)
2
Voltage (V)
7
Current (mA)
220
Package Type
SOIC-8
Package Size (mm)
6.2 x 5.0 x 1.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/15/2012
    Data Sheet
  • RFCA8818 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFCA8818

RFCA8818

40 - 1008 MHz GaAs Dual High Linearity CATV Low Noise Amplifier

Qorvo's RFCA8818 is a low-noise, linear high performance GaAs MESFET MMIC amplifier. The RFCA8818 contains two amplifiers for use in wideband push-pull CATV amplifiers requiring excellent second order performance. The second and third order non-linearities are greatly improved in the push-pull configuration.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use RFCA1008 or RFCA8830 for new designs.
Contact your local sales representative for assistance.
Product Data Sheet11/15/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 75 ohm Push-Pull Amplifier
  • 40MHz to 1008MHz Operation
  • Internally Matched Input and Output
  • 17dB Small Signal Gain
  • 2dB Noise Figure
  • Single 7V Positive Power Supply

Parameters

Frequency Min (MHz)
40
Frequency Max (MHz)
1,003
Gain (dB)
17
NF (dB)
2
Voltage (V)
7
Current (mA)
220
Package Type
SOIC-8
Package Size (mm)
6.2 x 5.0 x 1.73
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/15/2012
    Data Sheet
  • RFCA8818 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo