/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA0016

RFDA0016

50 - 1000 MHz Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA0016 is a digital controlled variable gain amplifier featuring high linearity over the entire gain control range. The 6-bit digital step attenuator is programmed via a serial mode control interface. The RFDA0016 is packaged in a 6mm x 6mm leadless laminate MCM with plated through thermal vias for low thermal resistance. The amplifier's bias chokes and DC blocks are external allowing for optimum performance over specific bands within 50MHz to 1000MHz.

Discontinued
i
Last Time Buy December 13, 2017.
Contact your local sales representative for assistance.
Product Data Sheet08/13/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range 50MHz to 1000MHz
  • 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain=38.5dB at 150MHz
  • Gain Control Range=31.5dB (0.5dB Step Size)
  • Class 1C HBM ESD Rating
  • High OIP3=42dBm at 150MHz
  • High P1dB=20dBm at 150MHz
  • Single +5V Supply
  • Small 28-Pin, 6mm x 6mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
38
OP1dB (dBm)
19.7
OIP3 (dBm)
38
Bits
6
NF (dB)
3.4
Voltage (V)
5
Current (mA)
175
Package Type
MCM
Package Size (mm)
6 x 6
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/13/2010
    Data Sheet
  • RFDA0016 Manufacturing Notes

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA0016

RFDA0016

50 - 1000 MHz Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA0016 is a digital controlled variable gain amplifier featuring high linearity over the entire gain control range. The 6-bit digital step attenuator is programmed via a serial mode control interface. The RFDA0016 is packaged in a 6mm x 6mm leadless laminate MCM with plated through thermal vias for low thermal resistance. The amplifier's bias chokes and DC blocks are external allowing for optimum performance over specific bands within 50MHz to 1000MHz.

Discontinued
i
Last Time Buy December 13, 2017.
Contact your local sales representative for assistance.
Product Data Sheet08/13/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range 50MHz to 1000MHz
  • 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain=38.5dB at 150MHz
  • Gain Control Range=31.5dB (0.5dB Step Size)
  • Class 1C HBM ESD Rating
  • High OIP3=42dBm at 150MHz
  • High P1dB=20dBm at 150MHz
  • Single +5V Supply
  • Small 28-Pin, 6mm x 6mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
38
OP1dB (dBm)
19.7
OIP3 (dBm)
38
Bits
6
NF (dB)
3.4
Voltage (V)
5
Current (mA)
175
Package Type
MCM
Package Size (mm)
6 x 6
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/13/2010
    Data Sheet
  • RFDA0016 Manufacturing Notes

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks