/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA0035

RFDA0035

50 - 500 MHz Dual Channel Parallel Controlled Digital Variable Gain Amplifier, 5-Bit, 1 dB Steps

Qorvo's RFDA0035 is a dual-channel, digitally controlled variable gain amplifier featuring high linearity over the entire 32 gain control steps. It features independent channel power-up enable, independent channel current adjustability for optimizing DC versus IP3 and a 200 ohm differential input and output impedance.

Discontinued
i
Product Data Sheet03/29/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dual Independent Digitally Controlled VGAs
  • Bandwidth of 500MHz (-3dB)
  • Gain Control Range = 31dB (1dB Step Size)
  • Differential Input and Output
  • Max Gain = 19dB at 180MHz
  • Noise Figure: 7.5dB at Maximum Gain
  • High OIP3/P1dB = +42/21dBm at 180MHz
  • Relative Phase Shift <1 degree
  • Single +5V Supply
  • Dual 5-Bit Parallel Control Interface
  • Individual Enable Control for Each VGA
  • Current Adjustable for IP3 Trade Offs
  • Small 32-Pin, 5mm x 5mm, QFN

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
500
Attenuation Range (dB)
31
Gain @ 0 dB Atten (dB)
19.5
OP1dB (dBm)
21
OIP3 (dBm)
42
Bits
5
NF (dB)
7.5
Voltage (V)
5
Current (mA)
240
Package Type
QFN
Package Size (mm)
5 x 5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/29/2011
    Data Sheet
  • RFDA0035 Manufacturing Notes

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA0035

RFDA0035

50 - 500 MHz Dual Channel Parallel Controlled Digital Variable Gain Amplifier, 5-Bit, 1 dB Steps

Qorvo's RFDA0035 is a dual-channel, digitally controlled variable gain amplifier featuring high linearity over the entire 32 gain control steps. It features independent channel power-up enable, independent channel current adjustability for optimizing DC versus IP3 and a 200 ohm differential input and output impedance.

Discontinued
i
Product Data Sheet03/29/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dual Independent Digitally Controlled VGAs
  • Bandwidth of 500MHz (-3dB)
  • Gain Control Range = 31dB (1dB Step Size)
  • Differential Input and Output
  • Max Gain = 19dB at 180MHz
  • Noise Figure: 7.5dB at Maximum Gain
  • High OIP3/P1dB = +42/21dBm at 180MHz
  • Relative Phase Shift <1 degree
  • Single +5V Supply
  • Dual 5-Bit Parallel Control Interface
  • Individual Enable Control for Each VGA
  • Current Adjustable for IP3 Trade Offs
  • Small 32-Pin, 5mm x 5mm, QFN

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
500
Attenuation Range (dB)
31
Gain @ 0 dB Atten (dB)
19.5
OP1dB (dBm)
21
OIP3 (dBm)
42
Bits
5
NF (dB)
7.5
Voltage (V)
5
Current (mA)
240
Package Type
QFN
Package Size (mm)
5 x 5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/29/2011
    Data Sheet
  • RFDA0035 Manufacturing Notes

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo