/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA2046

RFDA2046

1800 - 2800 MHz Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA2046 is a digital controlled variable gain amplifier featuring high linearity over the entire gain control range with noise figure less than 5.2dB in its maximum gain state. The gain of the 6-bit digital step attenuator is programmed with a serial mode control interface (SPI). The RFDA2046 is packaged in a small 6mm x 6mm leadless laminate MCM, which contains plated through thermal vias for ultra-low thermal resistance. This module is easy to use with no external matching components required.

Discontinued
i
Last Time Buy May 4, 2018.
Contact your local sales representative for assistance.
Product Data Sheet12/04/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range 1600MHz to 2800MHz
  • Full Internal Matching and No External Bias Inductors
  • 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain = 41dB at 2.6GHz
  • Gain Control Range=31.5dB (0.5dB Step Size)
  • High OIP3/P1dB = +41dBm/28dBm
  • Single +5V Supply
  • Small 28-Pin, 6mm x 6mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,800
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
41
OP1dB (dBm)
28
OIP3 (dBm)
41
Bits
6
NF (dB)
5.2
Voltage (V)
5
Current (mA)
360
Package Type
MCM
Package Size (mm)
6 x 6
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    12/04/2013
    Data Sheet
  • Reference Manual: Control Bit Generator Software

    Application Note
  • RFDA2046 Application Note

    Application Note
  • RFDA2046 Manufacturing Note

    Application Note
  • RFDA2046 Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA2046

RFDA2046

1800 - 2800 MHz Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA2046 is a digital controlled variable gain amplifier featuring high linearity over the entire gain control range with noise figure less than 5.2dB in its maximum gain state. The gain of the 6-bit digital step attenuator is programmed with a serial mode control interface (SPI). The RFDA2046 is packaged in a small 6mm x 6mm leadless laminate MCM, which contains plated through thermal vias for ultra-low thermal resistance. This module is easy to use with no external matching components required.

Discontinued
i
Last Time Buy May 4, 2018.
Contact your local sales representative for assistance.
Product Data Sheet12/04/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range 1600MHz to 2800MHz
  • Full Internal Matching and No External Bias Inductors
  • 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain = 41dB at 2.6GHz
  • Gain Control Range=31.5dB (0.5dB Step Size)
  • High OIP3/P1dB = +41dBm/28dBm
  • Single +5V Supply
  • Small 28-Pin, 6mm x 6mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,800
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
41
OP1dB (dBm)
28
OIP3 (dBm)
41
Bits
6
NF (dB)
5.2
Voltage (V)
5
Current (mA)
360
Package Type
MCM
Package Size (mm)
6 x 6
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    12/04/2013
    Data Sheet
  • Reference Manual: Control Bit Generator Software

    Application Note
  • RFDA2046 Application Note

    Application Note
  • RFDA2046 Manufacturing Note

    Application Note
  • RFDA2046 Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo