/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA2125

RFDA2125

400 - 2700 MHz Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA2125 is a digital controlled variable gain amplifier for broadband applications with external matching to allow for configurations in different bands with a single module. It features exceptional linearity with noise figure less than 5dB in its maximum gain state. The gain of the 6-bit digital step attenuator is programmed with a serial mode control interface (SPI). The RFDA2125 is packaged in a small 5.2mm x 5.2mm leadless laminate MCM, which contains plated through thermal vias for ultra-low thermal resistance.

Discontinued
i
Last Time Buy February 26, 2018.
Contact your local sales representative for assistance.
Product Data Sheet03/26/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range 400MHz to 2700MHz
  • 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain = 29.5dB Typical at 2140MHz
  • Gain Control Range = 31.5dB (0.5dB Step Size)
  • OIP3/P1dB = +44/25dBm Typical at 2140MHz
  • Single +5V Supply
  • Small 32-Pin, 5.2mm x 5.2mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
29
OP1dB (dBm)
25
OIP3 (dBm)
44
Bits
6
NF (dB)
3.9
Voltage (V)
5
Current (mA)
180
Package Type
MCM
Package Size (mm)
5.2 x 5.2
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    03/26/2013
    Data Sheet
  • RFDA2125 Manufacturing Notes

    Application Note
  • RFDA2125 Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA2125

RFDA2125

400 - 2700 MHz Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA2125 is a digital controlled variable gain amplifier for broadband applications with external matching to allow for configurations in different bands with a single module. It features exceptional linearity with noise figure less than 5dB in its maximum gain state. The gain of the 6-bit digital step attenuator is programmed with a serial mode control interface (SPI). The RFDA2125 is packaged in a small 5.2mm x 5.2mm leadless laminate MCM, which contains plated through thermal vias for ultra-low thermal resistance.

Discontinued
i
Last Time Buy February 26, 2018.
Contact your local sales representative for assistance.
Product Data Sheet03/26/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency Range 400MHz to 2700MHz
  • 6-Bit Digital Step Attenuator
  • SPI Serial Control Programming
  • Max Gain = 29.5dB Typical at 2140MHz
  • Gain Control Range = 31.5dB (0.5dB Step Size)
  • OIP3/P1dB = +44/25dBm Typical at 2140MHz
  • Single +5V Supply
  • Small 32-Pin, 5.2mm x 5.2mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
29
OP1dB (dBm)
25
OIP3 (dBm)
44
Bits
6
NF (dB)
3.9
Voltage (V)
5
Current (mA)
180
Package Type
MCM
Package Size (mm)
5.2 x 5.2
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    03/26/2013
    Data Sheet
  • RFDA2125 Manufacturing Notes

    Application Note
  • RFDA2125 Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks