/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RFFC2071A

RFFC2071A

85 - 2700 MHz RF Synthesizer / VCO with Integrated RF Mixer

Qorvo's RFFC2071A is a re-configurable frequency conversion device with integrated fractional-N phased locked loop (PLL) synthesizer, voltage controlled oscillator (VCO) and two high linearity mixers. The fractional-N synthesizer takes advantage of an advanced sigma-delta modulator that delivers ultra-fine step sizes and low spurious products. The VCO features temperature compensation circuits that deliver stable performance across the operating temperature range of -40 to 85 degrees C. The PLL/VCO engine combined with an external loop filter allows the user to generate local oscillator (LO) signals from 85MHz to 2700MHz. The LO signal is buffered and routed to the integrated RF mixers which are used to up/down-convert frequencies ranging from 30MHz to 2700MHz. The mixer bias current is programmable and can be reduced for applications requiring lower power consumption. The RFFC2071A can be configured to work as a signal source by bypassing the integrated mixers. Device programming is achieved via a simple 3-wire serial interface. In addition, a unique programming mode allows up to four devices to be controlled from a common serial bus. This eliminates the need for separate chip-select control lines between each device and the host controller. Up to six general purpose outputs are provided, which can be used to access internal signals (the LOCK signal, for example) or to control front end components. Both devices operate with a 2.7V to 3.3V power supply.

Production
i
Product Data SheetRev F – 11/05/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
16
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
16
Buy Online

Key Features

  • 85MHz to 2700MHz LO Frequency Range
  • Fractional-N Synthesizer with Very Low Spurious Levels
  • Typical Step Size 1.5Hz
  • Fully Integrated Low Phase Noise VCO and LO Buffers
  • Integrated Phase Noise 0.18 degrees RMS at 1GHz
  • Two High Linearity RF Mixers
  • 30MHz to 2700MHz Mixer Frequency Range
  • Input IP3 +23dBm
  • Mixer Bias Adjustable for Low Power Operation
  • Full Duplex Mode
  • 2.7V to 3.3V Power Supply
  • Low Current Consumption
  • 3- or 4-Wire Serial Interface

Parameters

Mixer RF Min (MHz)
85
Mixer RF Max (MHz)
2,700
Mixer IF Min (MHz)
85
Mixer IF Max (MHz)
2,700
LO Min (MHz)
30
LO Max (MHz)
2,700
Conversion Gain (dB)
-2
Mixer IIP3 (dBm)
23
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-90
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-102
Icc (mA)
125
Package Type
QFN
Package Size (mm)
5 x 5
ECCN
5A991.G

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    Rev F – 11/05/2025
    Data Sheet
  • Application Note: Integrated Synthesizer/Mixer Matching Circuits and Baluns

    Application Note
  • Eval Board and Programming Tool Guide for Mixers and Modulators with Integrated Synthesizers

    Application Note
  • Integrated Synthesizer/Mixer Programming Guide

    Application Note
  • Integrated Synthesizer/Mixer Register Map Programming Guide

    Application Note
  • RFFC2071 Manufacturing Notes

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RFFC2071A

RFFC2071A

85 - 2700 MHz RF Synthesizer / VCO with Integrated RF Mixer

Qorvo's RFFC2071A is a re-configurable frequency conversion device with integrated fractional-N phased locked loop (PLL) synthesizer, voltage controlled oscillator (VCO) and two high linearity mixers. The fractional-N synthesizer takes advantage of an advanced sigma-delta modulator that delivers ultra-fine step sizes and low spurious products. The VCO features temperature compensation circuits that deliver stable performance across the operating temperature range of -40 to 85 degrees C. The PLL/VCO engine combined with an external loop filter allows the user to generate local oscillator (LO) signals from 85MHz to 2700MHz. The LO signal is buffered and routed to the integrated RF mixers which are used to up/down-convert frequencies ranging from 30MHz to 2700MHz. The mixer bias current is programmable and can be reduced for applications requiring lower power consumption. The RFFC2071A can be configured to work as a signal source by bypassing the integrated mixers. Device programming is achieved via a simple 3-wire serial interface. In addition, a unique programming mode allows up to four devices to be controlled from a common serial bus. This eliminates the need for separate chip-select control lines between each device and the host controller. Up to six general purpose outputs are provided, which can be used to access internal signals (the LOCK signal, for example) or to control front end components. Both devices operate with a 2.7V to 3.3V power supply.

Production
i
Product Data SheetRev F – 11/05/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
16
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
16
Buy Online

Key Features

  • 85MHz to 2700MHz LO Frequency Range
  • Fractional-N Synthesizer with Very Low Spurious Levels
  • Typical Step Size 1.5Hz
  • Fully Integrated Low Phase Noise VCO and LO Buffers
  • Integrated Phase Noise 0.18 degrees RMS at 1GHz
  • Two High Linearity RF Mixers
  • 30MHz to 2700MHz Mixer Frequency Range
  • Input IP3 +23dBm
  • Mixer Bias Adjustable for Low Power Operation
  • Full Duplex Mode
  • 2.7V to 3.3V Power Supply
  • Low Current Consumption
  • 3- or 4-Wire Serial Interface

Parameters

Mixer RF Min (MHz)
85
Mixer RF Max (MHz)
2,700
Mixer IF Min (MHz)
85
Mixer IF Max (MHz)
2,700
LO Min (MHz)
30
LO Max (MHz)
2,700
Conversion Gain (dB)
-2
Mixer IIP3 (dBm)
23
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-90
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-102
Icc (mA)
125
Package Type
QFN
Package Size (mm)
5 x 5
ECCN
5A991.G

Technical Documents

Filters
7 results found
All (7)= Featured
= Featured
  • Product Data Sheet

    Rev F – 11/05/2025
    Data Sheet
  • Application Note: Integrated Synthesizer/Mixer Matching Circuits and Baluns

    Application Note
  • Eval Board and Programming Tool Guide for Mixers and Modulators with Integrated Synthesizers

    Application Note
  • Integrated Synthesizer/Mixer Programming Guide

    Application Note
  • Integrated Synthesizer/Mixer Register Map Programming Guide

    Application Note
  • RFFC2071 Manufacturing Notes

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Military Radio

Military Radio

Satellite Communications

Satellite Communications

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks