/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM3482Q

RFFM3482Q

2.4 GHz 802.11b/g/n Wi-Fi Front End Module for Automotive

Qorvo's RFFM3842Q FEM is a single-chip integrated front end module (FEM) for automotive Wi-Fi. The FEM addresses the need for aggressive size reduction for a typical 802.11b/g/n front end design and greatly reduces the number of components outside of the core chipset. The front end module has integrated b/g/n power amplifier, directional power detector, RX balun, and some TX filtering. It is also capable of switching between Wi-Fi RX, Wi-Fi TX and BTH RX/TX operations. The device is provided in a 3mm x 3mm x 0.45mm, 16-pin package. This module meets or exceeds the RF front end needs of 802.11b/g/n Wi-Fi RF systems.

Discontinued
i
End of Life announced October 25, 2022 (PCN 22-0146).
Last Time Buy: January 5, 2024
Contact your local sales representative for assistance.
Product Data Sheet09/20/2016
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Single Voltage Supply 3.3V to 4.2V
  • Integrated 2.5GHz b/g/n Amplifier, RX Balun and TX/RX Switch and Directional Power Detector
  • POUT = 17dBm, 11g, OFDM at <2.4% EVM and POUT = 21.5dBm, Meeting 11b Mask
  • Tested in accordance with AEC-Q+L143100

Typical Applications

  • Automotive Infotainment

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA, Switch
Wi-Fi Standards
b/g/n and BT
Vcc (V)
3 to 4.8
Package Type
QFN
Package Size (mm)
3 x 3 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/20/2016
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM3482Q

RFFM3482Q

2.4 GHz 802.11b/g/n Wi-Fi Front End Module for Automotive

Qorvo's RFFM3842Q FEM is a single-chip integrated front end module (FEM) for automotive Wi-Fi. The FEM addresses the need for aggressive size reduction for a typical 802.11b/g/n front end design and greatly reduces the number of components outside of the core chipset. The front end module has integrated b/g/n power amplifier, directional power detector, RX balun, and some TX filtering. It is also capable of switching between Wi-Fi RX, Wi-Fi TX and BTH RX/TX operations. The device is provided in a 3mm x 3mm x 0.45mm, 16-pin package. This module meets or exceeds the RF front end needs of 802.11b/g/n Wi-Fi RF systems.

Discontinued
i
End of Life announced October 25, 2022 (PCN 22-0146).
Last Time Buy: January 5, 2024
Contact your local sales representative for assistance.
Product Data Sheet09/20/2016
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Single Voltage Supply 3.3V to 4.2V
  • Integrated 2.5GHz b/g/n Amplifier, RX Balun and TX/RX Switch and Directional Power Detector
  • POUT = 17dBm, 11g, OFDM at <2.4% EVM and POUT = 21.5dBm, Meeting 11b Mask
  • Tested in accordance with AEC-Q+L143100

Typical Applications

  • Automotive Infotainment

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA, Switch
Wi-Fi Standards
b/g/n and BT
Vcc (V)
3 to 4.8
Package Type
QFN
Package Size (mm)
3 x 3 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/20/2016
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks