/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4551

RFFM4551

5 GHz 802.11a/n/ac Wi-Fi Front End Module

The RFFM4551 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11a/n/ac systems. The ultra-small factor and integrated matching minimizes layout area in the customer's application and greatly reduces the number of external components. Performance is focused on linear output power under a number of conditions including duty cycle and packet length while balancing power consumption needs of leading edge device platforms. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost.

The RFFM4551 integrates a 5GHz power amplifier (PA), single pole two throw switch (SP2T) and an LNA with bypass. Also this FEM includes integrated 2nd and 3rd Harmonic filters and integrated out of band rejection filters. The device is provided in a 3.0mm x 3.0mm x 1.0mm, 16-pin laminate package. This module meets or exceeds the RF front end needs of IEEE 802.11a/n/ac Wi-Fi RF systems.

Discontinued
i
Product Data Sheet02/11/2015
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 3.3V Operation
  • POUT = +17.0dBm at 3.3V, 802.11ac MCS9 HT80 at 1.8% Dynamic EVM Compliance
  • POUT = +18.0dBm at 3.3V, 802.11n MCS7 HT20/40 at 3.0% Dynamic EVM Compliance
  • POUT = +19.0dBm at 3.3V, MCS0 HT20, HT40, and HT80 at Spectral Mask Compliance
  • Integrated 2nd and 3rd Harmonic filters & Integrated out of band rejection filters.
  • Integrated RX notch filter @ 2.5GHz for DBDC operation.

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3
11ac Pout (dBm)
17
Tx Gain (dB)
31
Rx Gain (dB)
14
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
3.0 x 3.0 x 0.975
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/11/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4551

RFFM4551

5 GHz 802.11a/n/ac Wi-Fi Front End Module

The RFFM4551 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11a/n/ac systems. The ultra-small factor and integrated matching minimizes layout area in the customer's application and greatly reduces the number of external components. Performance is focused on linear output power under a number of conditions including duty cycle and packet length while balancing power consumption needs of leading edge device platforms. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost.

The RFFM4551 integrates a 5GHz power amplifier (PA), single pole two throw switch (SP2T) and an LNA with bypass. Also this FEM includes integrated 2nd and 3rd Harmonic filters and integrated out of band rejection filters. The device is provided in a 3.0mm x 3.0mm x 1.0mm, 16-pin laminate package. This module meets or exceeds the RF front end needs of IEEE 802.11a/n/ac Wi-Fi RF systems.

Discontinued
i
Product Data Sheet02/11/2015
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 3.3V Operation
  • POUT = +17.0dBm at 3.3V, 802.11ac MCS9 HT80 at 1.8% Dynamic EVM Compliance
  • POUT = +18.0dBm at 3.3V, 802.11n MCS7 HT20/40 at 3.0% Dynamic EVM Compliance
  • POUT = +19.0dBm at 3.3V, MCS0 HT20, HT40, and HT80 at Spectral Mask Compliance
  • Integrated 2nd and 3rd Harmonic filters & Integrated out of band rejection filters.
  • Integrated RX notch filter @ 2.5GHz for DBDC operation.

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3
11ac Pout (dBm)
17
Tx Gain (dB)
31
Rx Gain (dB)
14
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
3.0 x 3.0 x 0.975
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/11/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks