/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4554

RFFM4554

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM4554 is a front end module (FEM) designed for 802.11a/n/ac applications. The integrated single-pole double throw switch and low noise amplifier with bypass greatly reduces the layout area, bill of materials and manufacturability cost in the customer application. The RFFM4554 has a unique structure where the switch to LNA path has pins so filtering can be added in the ideal path for current Wi-Fi circuit applications. The device is provided in a 2.3mm x 2.3mm x 0.45mm 16-pin QFN package that meets or exceeds the power requirements of IEEE802.11a/n/ac Wi-Fi RF systems.

Discontinued
i
Product Data Sheet09/30/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 13.5dB LNA Gain
  • 5dB Bypass Loss
  • 1.7dB Noise Figure
  • TX to ANT path loss of 0.5dB
  • Max Power at TX Input of 30dBm
  • 2.4GHz Rejection
  • Input and Output Matched to 50 ohm
  • Break out path between switch and LNA for optimal filter placement
  • Supports VCC supply range from 3.0V to 5.25V

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3
11ac Pout (dBm)
24
Rx Gain (dB)
13.5
NF (dB)
1.7
Package Type
QFN
Package Size (mm)
2.3 x 2.3 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/30/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4554

RFFM4554

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM4554 is a front end module (FEM) designed for 802.11a/n/ac applications. The integrated single-pole double throw switch and low noise amplifier with bypass greatly reduces the layout area, bill of materials and manufacturability cost in the customer application. The RFFM4554 has a unique structure where the switch to LNA path has pins so filtering can be added in the ideal path for current Wi-Fi circuit applications. The device is provided in a 2.3mm x 2.3mm x 0.45mm 16-pin QFN package that meets or exceeds the power requirements of IEEE802.11a/n/ac Wi-Fi RF systems.

Discontinued
i
Product Data Sheet09/30/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 13.5dB LNA Gain
  • 5dB Bypass Loss
  • 1.7dB Noise Figure
  • TX to ANT path loss of 0.5dB
  • Max Power at TX Input of 30dBm
  • 2.4GHz Rejection
  • Input and Output Matched to 50 ohm
  • Break out path between switch and LNA for optimal filter placement
  • Supports VCC supply range from 3.0V to 5.25V

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3
11ac Pout (dBm)
24
Rx Gain (dB)
13.5
NF (dB)
1.7
Package Type
QFN
Package Size (mm)
2.3 x 2.3 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    09/30/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks