/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4558

RFFM4558

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM4558 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11a/n/ac systems. The small form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. Performance is focused on conserving power consumption while maintaining the highest linear output power and leading edge throughput. The RFFM4558 integrates a 5GHz power amplifier (PA), single-pole two-throw switch (SP2T) and a low noise amplifier (LNA) with bypass. Integrated filtering includes 2nd and 3rd harmonic as well as 2.4GHz rejection for dual-band dual-concurrent operation. The device is provided in a 2.5mm x 2.5mm x 0.98mm, 16-pin laminate package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Product Data Sheet04/05/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +20.5 dBm, 802.11ac, VHT80 MCS9 at -35 dB Dynamic EVM
  • POUT = +21 dBm, 802.11n, HT20/40 MCS7 at -30 dB Dynamic EVM
  • POUT = +24 dBm, HT20 MCS0 at Spectral Mask Compliance
  • 5V Operation
  • Low Power Consumption <1 W at +20 dBm
  • LNA Gain = 14 dB
  • Noise Figure = 2.5 dB
  • Bypass Loss = 5 dB
  • Input and Output Matched to 50 ohm
  • Integrated 2.4 GHz Rejection Filter

Parameters

Frequency Min (GHz)
5.18
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
5
11ac Pout (dBm)
20.5
Tx Gain (dB)
32
Rx Gain (dB)
14
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/05/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM4558

RFFM4558

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM4558 provides a complete integrated solution in a single front end module (FEM) for Wi-Fi 802.11a/n/ac systems. The small form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. Performance is focused on conserving power consumption while maintaining the highest linear output power and leading edge throughput. The RFFM4558 integrates a 5GHz power amplifier (PA), single-pole two-throw switch (SP2T) and a low noise amplifier (LNA) with bypass. Integrated filtering includes 2nd and 3rd harmonic as well as 2.4GHz rejection for dual-band dual-concurrent operation. The device is provided in a 2.5mm x 2.5mm x 0.98mm, 16-pin laminate package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Product Data Sheet04/05/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +20.5 dBm, 802.11ac, VHT80 MCS9 at -35 dB Dynamic EVM
  • POUT = +21 dBm, 802.11n, HT20/40 MCS7 at -30 dB Dynamic EVM
  • POUT = +24 dBm, HT20 MCS0 at Spectral Mask Compliance
  • 5V Operation
  • Low Power Consumption <1 W at +20 dBm
  • LNA Gain = 14 dB
  • Noise Figure = 2.5 dB
  • Bypass Loss = 5 dB
  • Input and Output Matched to 50 ohm
  • Integrated 2.4 GHz Rejection Filter

Parameters

Frequency Min (GHz)
5.18
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
5
11ac Pout (dBm)
20.5
Tx Gain (dB)
32
Rx Gain (dB)
14
NF (dB)
2.5
Package Type
Laminate
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/05/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks