/
Products
/
RFFM6406

RFFM6406

408 - 455 MHz, 2.5 - 4.2 V, 1.5 Watt ISM Band Transmit / Receive Module

Qorvo's RFFM6406 is a single-chip front end module (FEM) for applications in the 400MHz ISM Band. The RFFM6406 addresses the need for aggressive size reduction for typical portable equipment RF front-end design and greatly reduces the number of components outside of the core chipset, thus minimizing the footprint and assembly cost of the overall solution. The RFFM6406 contains an integrated 1 1/2 Watt PA, SP2T antenna switch, integrated Tx harmonic filter, LNA with bypass mode, and matching components. The RFFM6406 is packaged in a 28-pin, 6.0mm x 6.0mm x 0.975mm over-molded laminate package with backside ground which greatly minimizes next level board space and allows for simplified integration.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0130).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Product Data Sheet09/04/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrated 50 ohm Input/Output Match
  • Tx Output Power: 32dBm
  • Single 50 ohm Bi-directional Transceiver Interface
  • Integrated PA + filtering and PA Bypass Mode and LNA with Bypass Mode

Parameters

Functionality
PA, LNA, Switch with Bypass
Frequency Min (MHz)
408
Frequency Max (MHz)
455
PA Gain (dB)
25
Pout (dBm)
32
LNA Gain (dB)
15
NF (dB)
1.9
Vcc (V)
3.9
PA Icc (mA)
770
LNA Icc (mA)
5
Package Type
LGA
Package Size (mm)
6.0 x 6.0 x 0.975
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/04/2015
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFFM6406

RFFM6406

408 - 455 MHz, 2.5 - 4.2 V, 1.5 Watt ISM Band Transmit / Receive Module

Qorvo's RFFM6406 is a single-chip front end module (FEM) for applications in the 400MHz ISM Band. The RFFM6406 addresses the need for aggressive size reduction for typical portable equipment RF front-end design and greatly reduces the number of components outside of the core chipset, thus minimizing the footprint and assembly cost of the overall solution. The RFFM6406 contains an integrated 1 1/2 Watt PA, SP2T antenna switch, integrated Tx harmonic filter, LNA with bypass mode, and matching components. The RFFM6406 is packaged in a 28-pin, 6.0mm x 6.0mm x 0.975mm over-molded laminate package with backside ground which greatly minimizes next level board space and allows for simplified integration.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0130).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Product Data Sheet09/04/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrated 50 ohm Input/Output Match
  • Tx Output Power: 32dBm
  • Single 50 ohm Bi-directional Transceiver Interface
  • Integrated PA + filtering and PA Bypass Mode and LNA with Bypass Mode

Parameters

Functionality
PA, LNA, Switch with Bypass
Frequency Min (MHz)
408
Frequency Max (MHz)
455
PA Gain (dB)
25
Pout (dBm)
32
LNA Gain (dB)
15
NF (dB)
1.9
Vcc (V)
3.9
PA Icc (mA)
770
LNA Icc (mA)
5
Package Type
LGA
Package Size (mm)
6.0 x 6.0 x 0.975
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/04/2015
    Data Sheet
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks