/
Products
/
RFFM6907

RFFM6907

868 - 928 MHz, 2.8 - 4 V Transmit / Receive Module

Qorvo's RFFM6907 is a front end module (FEM) intended for 868MHz to 930MHz AMI/AMR systems. This module provides separate ports for Rx and Tx paths. The Tx section provides a single stage PA with minimum output power of 30dBm and gain of 14.5dB. The Rx is a pass through. Both are combined to diversity antenna port with a DP2T switch. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0130).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Product Data Sheet06/12/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 30.5dBm
  • Tx Gain: 14.5dB
  • Rx Insertion Loss: 0.6dB
  • Antenna Diversity Switch
  • Module Transmit Efficiency 50%

Parameters

Functionality
PA, Switch
Frequency Min (MHz)
868
Frequency Max (MHz)
928
PA Gain (dB)
14.5
Pout (dBm)
30
Vcc (V)
3.6
PA Icc (mA)
550
Package Type
LGA
Package Size (mm)
5.5 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/12/2015
    Data Sheet
  • RFFM6907 Manufacturing Notes

    Application Note
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFFM6907

RFFM6907

868 - 928 MHz, 2.8 - 4 V Transmit / Receive Module

Qorvo's RFFM6907 is a front end module (FEM) intended for 868MHz to 930MHz AMI/AMR systems. This module provides separate ports for Rx and Tx paths. The Tx section provides a single stage PA with minimum output power of 30dBm and gain of 14.5dB. The Rx is a pass through. Both are combined to diversity antenna port with a DP2T switch. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0130).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Product Data Sheet06/12/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Tx Output Power: 30.5dBm
  • Tx Gain: 14.5dB
  • Rx Insertion Loss: 0.6dB
  • Antenna Diversity Switch
  • Module Transmit Efficiency 50%

Parameters

Functionality
PA, Switch
Frequency Min (MHz)
868
Frequency Max (MHz)
928
PA Gain (dB)
14.5
Pout (dBm)
30
Vcc (V)
3.6
PA Icc (mA)
550
Package Type
LGA
Package Size (mm)
5.5 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/12/2015
    Data Sheet
  • RFFM6907 Manufacturing Notes

    Application Note
  • Qorvo Industrial, Scientific & Medical (ISM) Radio Band

    09/24/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks