/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8204

RFFM8204

2.4 GHz 802.11b/g/n Wi-Fi Front End Module

Qorvo's RFFM8204 provides a complete integrated solution in a single Front End Module (FEM) for Wi-Fi 802.11b/g/n and Bluetooth® systems. The ultra small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM8204 integrates a 2.4 GHz Power Amplifier (PA), power detector coupler for improved accuracy, SP3T Switch, and some filtering for harmonic rejection. The device is provided in 2.5mm x 2.5mm x 0.45mm 16-pin QFN package. This module meets or exceeds the RF Front End needs of IEEE 802.11b/g/n Wi-Fi RF systems.

Discontinued
i
Product Data Sheet06/25/2012
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • POUT = 19dBm 11g OFDM 2.5% EVM
  • POUT = 21dBm Meeting 11b Spec Mask
  • Small Size
  • High Performance FEM
  • Excellent Linearity
  • Input and Output Matched to 50 ohm High Level of Integration
  • Supports Wide Voltage Supply Range
  • Able to Meet Demands of Evolving Wi-Fi Market
  • Low Height Package, Suited for SiP and CoB Designs

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA, Switch
Wi-Fi Standards
b/g/n
Vcc (V)
3 to 4.8
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x .045
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/25/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8204

RFFM8204

2.4 GHz 802.11b/g/n Wi-Fi Front End Module

Qorvo's RFFM8204 provides a complete integrated solution in a single Front End Module (FEM) for Wi-Fi 802.11b/g/n and Bluetooth® systems. The ultra small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM8204 integrates a 2.4 GHz Power Amplifier (PA), power detector coupler for improved accuracy, SP3T Switch, and some filtering for harmonic rejection. The device is provided in 2.5mm x 2.5mm x 0.45mm 16-pin QFN package. This module meets or exceeds the RF Front End needs of IEEE 802.11b/g/n Wi-Fi RF systems.

Discontinued
i
Product Data Sheet06/25/2012
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • POUT = 19dBm 11g OFDM 2.5% EVM
  • POUT = 21dBm Meeting 11b Spec Mask
  • Small Size
  • High Performance FEM
  • Excellent Linearity
  • Input and Output Matched to 50 ohm High Level of Integration
  • Supports Wide Voltage Supply Range
  • Able to Meet Demands of Evolving Wi-Fi Market
  • Low Height Package, Suited for SiP and CoB Designs

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA, Switch
Wi-Fi Standards
b/g/n
Vcc (V)
3 to 4.8
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x .045
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/25/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks