/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8211

RFFM8211

2.4 GHz to 2.5 GHz 802.11b/g/n/ac Wi-Fi Front End Module

The Qorvo® RFFM8211 is an integrated front end module (FEM) designed for Wi-Fi 802.11b-ac and Bluetooth® systems. The ultra-small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a supply voltage range from 4.2 to 3 V that balances linear performance vs a voltage drop inherent in battery operated systems. Capable for 5 V operation as well . A low loss path for bi-directional transmit and receive of Bluetooth® is integrated in. Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. The RFFM8211 integrates a 2.4 GHz power amplifier (PA), regulator, single pole three throw switch (SP3T), bypassable low noise amplifier (LNA) and DC power detector into a single device.

Discontinued
i
End of Life announced April 19, 2021 (PCN 21-0187).
Last Time Buy: November 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet08/20/2018
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • POUT = +19 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +20 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +22 dBm 11 b Spectral Mask Compliance
  • Optimized for +3.6 V Operation
  • Capable from < 3.3 to 5 V Operation
  • 27 dB Tx Gain
  • 2.5 dB Noise Figure
  • 12 dB Rx Gain & 6 dB Bypass Loss
  • Low Power Mode Available
  • Integrated DC Power Detector

Typical Applications

  • Access Points
  • Customer Premise Equipment
  • Wireless Routers
  • Wireless Gateways
  • Wireless Extenders

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
b/ac
Vcc (V)
3.6
Package Type
QFN
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/20/2018
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8211

RFFM8211

2.4 GHz to 2.5 GHz 802.11b/g/n/ac Wi-Fi Front End Module

The Qorvo® RFFM8211 is an integrated front end module (FEM) designed for Wi-Fi 802.11b-ac and Bluetooth® systems. The ultra-small form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA for a supply voltage range from 4.2 to 3 V that balances linear performance vs a voltage drop inherent in battery operated systems. Capable for 5 V operation as well . A low loss path for bi-directional transmit and receive of Bluetooth® is integrated in. Integrated die level filtering for 2nd and 3rd harmonics as well as 5 GHz rejection for DBDC operation are included. The RFFM8211 integrates a 2.4 GHz power amplifier (PA), regulator, single pole three throw switch (SP3T), bypassable low noise amplifier (LNA) and DC power detector into a single device.

Discontinued
i
End of Life announced April 19, 2021 (PCN 21-0187).
Last Time Buy: November 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet08/20/2018
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • POUT = +19 dBm MCS9 VHT40 -35 dB Dynamic EVM
  • POUT = +20 dBm MCS7 HT20 -30 dB Dynamic EVM
  • POUT = +22 dBm 11 b Spectral Mask Compliance
  • Optimized for +3.6 V Operation
  • Capable from < 3.3 to 5 V Operation
  • 27 dB Tx Gain
  • 2.5 dB Noise Figure
  • 12 dB Rx Gain & 6 dB Bypass Loss
  • Low Power Mode Available
  • Integrated DC Power Detector

Typical Applications

  • Access Points
  • Customer Premise Equipment
  • Wireless Routers
  • Wireless Gateways
  • Wireless Extenders

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
PA+SW+LNA
Wi-Fi Standards
b/ac
Vcc (V)
3.6
Package Type
QFN
Package Size (mm)
2.5 x 2.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/20/2018
    Data Sheet
  • Qorvo Wi-Fi Smart Home Solutions (Customer Premises Equipment) Brochure

    12/31/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks