/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8216

RFFM8216

2.4 GHz 802.11g/n/ac Wi-Fi Front End Module

Qorvo's RFFM8216 provides a complete integrated solution in a single front end module (FEM) for WiFi 802.11b/g/n systems. Performance is focused on a balance of efficiency to enable long battery life and linear power that increases the range of connection. It is specifically designed to work with the RFFM8516 to greatly reduce BOM cost in dual band applications. The RFFM8216 integrates a 2.4 GHz power amplifier (PA), single pole triple throw switch (SP3T), LNA with bypass + BT/Rx switch (SP2T), harmonic filtering, a diversity switch (SP2T) and a power detector coupler for improved accuracy. The device is provided in a 2.3mm x 2.3mm x 0.33mm, 16-pin QFN package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0129).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +20 dBm, 802.11n, 20 MHz MCS7 at 2.2 % (-33 dB) Dynamic EVM
  • High efficiency
  • Input and Output Matched to 50 ohm
  • Integrated 2.4 GHz PA, SP3T, LNA with Bypass, 2 x SPDT and PDET
  • Integrated Power Detector
  • High Impedance PA Enable

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.472
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
b/g/c
Package Type
QFN, 16-pin
Package Size (mm)
2.3 x 2.3x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • Qorvo Mobile Wi-Fi

    02/28/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8216

RFFM8216

2.4 GHz 802.11g/n/ac Wi-Fi Front End Module

Qorvo's RFFM8216 provides a complete integrated solution in a single front end module (FEM) for WiFi 802.11b/g/n systems. Performance is focused on a balance of efficiency to enable long battery life and linear power that increases the range of connection. It is specifically designed to work with the RFFM8516 to greatly reduce BOM cost in dual band applications. The RFFM8216 integrates a 2.4 GHz power amplifier (PA), single pole triple throw switch (SP3T), LNA with bypass + BT/Rx switch (SP2T), harmonic filtering, a diversity switch (SP2T) and a power detector coupler for improved accuracy. The device is provided in a 2.3mm x 2.3mm x 0.33mm, 16-pin QFN package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0129).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = +20 dBm, 802.11n, 20 MHz MCS7 at 2.2 % (-33 dB) Dynamic EVM
  • High efficiency
  • Input and Output Matched to 50 ohm
  • Integrated 2.4 GHz PA, SP3T, LNA with Bypass, 2 x SPDT and PDET
  • Integrated Power Detector
  • High Impedance PA Enable

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.472
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
b/g/c
Package Type
QFN, 16-pin
Package Size (mm)
2.3 x 2.3x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
  • Qorvo Mobile Wi-Fi

    02/28/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks