/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8250Q

RFFM8250Q

2.4 GHz 802.11b/g/n/ac Wi-Fi Switch + LNA Front End Module for Automotive

Qorvo's RFFM8250Q provides an integrated Switch + LNA solution in a single Front End Module (FEM) for automotive WiFi 802.11b/g/n/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer applications. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8250Q integrates a Single Pole 3-Throw (SP3T) switch and a Low Noise Amplifier (LNA) with bypass mode. The device is tested in accordance with AEC-Q100 and is provided in a 1.75mm x 1.75mm x 0.5mm 10-pin QFN package.

Discontinued
i
End of Life announced November 17, 2023 (PCN 23-0043).
Last Time Buy: August 1, 2024
Contact your local sales representative for assistance.
Product Data SheetRev D
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • SP3T T/R Switch with Bluetooth® Support
  • LNA with Bypass Mode
  • Input and Output Matched to 50 ohm
  • Wide Voltage Supply Range
  • Supports WiFi chipsets with Integrated Power Amplifier (iPA)
  • Low Profile Package for Module Designs

Typical Applications

  • Automotive Infotainment

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
Switch, LNA with Bypass
Wi-Fi Standards
b/g/c and ISM
Vcc (V)
3 to 5
Package Type
QFN
Package Size (mm)
1.75 x 1.75 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev D
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8250Q

RFFM8250Q

2.4 GHz 802.11b/g/n/ac Wi-Fi Switch + LNA Front End Module for Automotive

Qorvo's RFFM8250Q provides an integrated Switch + LNA solution in a single Front End Module (FEM) for automotive WiFi 802.11b/g/n/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer applications. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8250Q integrates a Single Pole 3-Throw (SP3T) switch and a Low Noise Amplifier (LNA) with bypass mode. The device is tested in accordance with AEC-Q100 and is provided in a 1.75mm x 1.75mm x 0.5mm 10-pin QFN package.

Discontinued
i
End of Life announced November 17, 2023 (PCN 23-0043).
Last Time Buy: August 1, 2024
Contact your local sales representative for assistance.
Product Data SheetRev D
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • SP3T T/R Switch with Bluetooth® Support
  • LNA with Bypass Mode
  • Input and Output Matched to 50 ohm
  • Wide Voltage Supply Range
  • Supports WiFi chipsets with Integrated Power Amplifier (iPA)
  • Low Profile Package for Module Designs

Typical Applications

  • Automotive Infotainment

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
2.484
Functionality
Switch, LNA with Bypass
Wi-Fi Standards
b/g/c and ISM
Vcc (V)
3 to 5
Package Type
QFN
Package Size (mm)
1.75 x 1.75 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev D
    Data Sheet
  • Qorvo Automotive Solutions Product Portfolio

    01/21/2021
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks