/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8504

RFFM8504

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM8504 provides a complete integrated solution in a single front end module (FEM) for 4.9GHz to 5.85GHz Wi-Fi 802.11a/n/ac systems. The ultra-small form factor and integrated matching minimizes the layout area in the customer's application and greatly reduces the number of external components. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM8504 integrates a power amplifier (PA) and single-pole double-throw switch (SP2T). The device is provided in a 2.5mm x 2.5mm x 0.45mm, 16-pin QFN package. This module meets or exceeds the RF front end needs of IEEE 802.11a/n/ac Wi-Fi RF systems.

Discontinued
i
End of Life announced June 13, 2019 (PCN 19-0108).
Last Time Buy: December 22, 2019
Contact your local sales representative for assistance.
Product Data Sheet07/23/2013
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Small Size
  • High Performance FEM
  • Excellent Linearity
  • Input and Output Matched to 50 ohm
  • POUT = 17dBm, 11ac, 80MHz MCS9 at -36dB (1.5%) EVM
  • Integrated 5GHz PA and SP2T Switch
  • Low Height Package, Suited for SiP and CoB Designs

Parameters

Frequency Min (GHz)
5.15
Frequency Max (GHz)
5.85
Functionality
PA, Switch
Wi-Fi Standards
a/n/ac
Vcc (V)
3.6
11ac Pout (dBm)
19
Tx Gain (dB)
29
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    07/23/2013
    Data Sheet
  • RFFM8504 Manufacturing Notes

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8504

RFFM8504

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM8504 provides a complete integrated solution in a single front end module (FEM) for 4.9GHz to 5.85GHz Wi-Fi 802.11a/n/ac systems. The ultra-small form factor and integrated matching minimizes the layout area in the customer's application and greatly reduces the number of external components. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM8504 integrates a power amplifier (PA) and single-pole double-throw switch (SP2T). The device is provided in a 2.5mm x 2.5mm x 0.45mm, 16-pin QFN package. This module meets or exceeds the RF front end needs of IEEE 802.11a/n/ac Wi-Fi RF systems.

Discontinued
i
End of Life announced June 13, 2019 (PCN 19-0108).
Last Time Buy: December 22, 2019
Contact your local sales representative for assistance.
Product Data Sheet07/23/2013
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Small Size
  • High Performance FEM
  • Excellent Linearity
  • Input and Output Matched to 50 ohm
  • POUT = 17dBm, 11ac, 80MHz MCS9 at -36dB (1.5%) EVM
  • Integrated 5GHz PA and SP2T Switch
  • Low Height Package, Suited for SiP and CoB Designs

Parameters

Frequency Min (GHz)
5.15
Frequency Max (GHz)
5.85
Functionality
PA, Switch
Wi-Fi Standards
a/n/ac
Vcc (V)
3.6
11ac Pout (dBm)
19
Tx Gain (dB)
29
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    07/23/2013
    Data Sheet
  • RFFM8504 Manufacturing Notes

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks