/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8511

RFFM8511

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM8511 provides a complete integrated solution in a single front end module (FEM) for WiFi 802.11a/n/ac systems. The ultra-small factor and integrated matching minimizes layout area in the customer's application and greatly reduces the number of external components. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8511 integrates a 5GHz power amplifier (PA), single pole double throw switch (SP2T), LNA with bypass, and a power detector coupler for improved accuracy. The device is provided in a 2.5mm x 2.5mm x 0.40mm, 16-pin QFN package.

Discontinued
i
End of Life announced April 19, 2021 (PCN 21-0187).
Last Time Buy: November 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet07/11/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +17.5dBm at 3.6V, 802.11ac 80MHz MCS9 256QAM at 1.8% Dynamic EVM Compliance
  • POUT = +19.5dBm, 11n 20MHz 2.5% (-32dB)EVM
  • POUT = +19.5dBm at 3.6V, 802.11ac 80MHz MCS0 at Spectral Mask Compliance
  • Input and Output Matched to 50 ohm
  • Integrated 5GHz PA, SP2T Switch, LNA, and PDET
  • Low Height Package, Suited for Module and Chip On Board (CoB) designs
  • Supports low power mode for improved efficiency
  • Supports Wide Voltage Supply Range 3V to 5V

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.85
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
a/n/ac
Vcc (V)
3.6
11ac Pout (dBm)
18
Tx Gain (dB)
28
Rx Gain (dB)
14
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/11/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8511

RFFM8511

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's RFFM8511 provides a complete integrated solution in a single front end module (FEM) for WiFi 802.11a/n/ac systems. The ultra-small factor and integrated matching minimizes layout area in the customer's application and greatly reduces the number of external components. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8511 integrates a 5GHz power amplifier (PA), single pole double throw switch (SP2T), LNA with bypass, and a power detector coupler for improved accuracy. The device is provided in a 2.5mm x 2.5mm x 0.40mm, 16-pin QFN package.

Discontinued
i
End of Life announced April 19, 2021 (PCN 21-0187).
Last Time Buy: November 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet07/11/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +17.5dBm at 3.6V, 802.11ac 80MHz MCS9 256QAM at 1.8% Dynamic EVM Compliance
  • POUT = +19.5dBm, 11n 20MHz 2.5% (-32dB)EVM
  • POUT = +19.5dBm at 3.6V, 802.11ac 80MHz MCS0 at Spectral Mask Compliance
  • Input and Output Matched to 50 ohm
  • Integrated 5GHz PA, SP2T Switch, LNA, and PDET
  • Low Height Package, Suited for Module and Chip On Board (CoB) designs
  • Supports low power mode for improved efficiency
  • Supports Wide Voltage Supply Range 3V to 5V

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.85
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
a/n/ac
Vcc (V)
3.6
11ac Pout (dBm)
18
Tx Gain (dB)
28
Rx Gain (dB)
14
Package Type
QFN
Package Size (mm)
2.5 x 2.5 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/11/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks