/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8515

RFFM8515

5 GHz Wi-Fi Front End Module

The Qorvo RFFM8515 provides a complete integrated solution in a single front end module (FEM) for WiFi 802.11a/n/ac systems.  The ultra-small form factor and integrated matching minimizes layout area in the customer's application and greatly reduces the number of external components.  This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost.  The RFFM8515 integrates a 5GHz power amplifier (PA), single pole double throw switch (SP2T), LNA with bypass, and a power detector coupler for improved accuracy.

Discontinued
i
End of Life announced October 4, 2022 (PCN 22-0132).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data Sheet04/29/2016
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • POUT = +17dBm MCS8 VHT80 -35dB Dynamic EVM
  • POUT = +18dBm MCS7 HT20/40 -30dB Dynamic EVM
  • 28dB Tx Gain
  • Optimized for +3.3 V Operation
  • Low Power Mode Capability
  • 14dB Rx Gain and Bypass Loss
  • 2.5dB Rx Noise Figure

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
5.18
Frequency Max (GHz)
5.825
Functionality
PA+SP2T+LNA
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3
11ac Pout (dBm)
17
Tx Gain (dB)
28
Rx Gain (dB)
14
Package Type
QFN
Package Size (mm)
2.3 x 2.3 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/29/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFFM8515

RFFM8515

5 GHz Wi-Fi Front End Module

The Qorvo RFFM8515 provides a complete integrated solution in a single front end module (FEM) for WiFi 802.11a/n/ac systems.  The ultra-small form factor and integrated matching minimizes layout area in the customer's application and greatly reduces the number of external components.  This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost.  The RFFM8515 integrates a 5GHz power amplifier (PA), single pole double throw switch (SP2T), LNA with bypass, and a power detector coupler for improved accuracy.

Discontinued
i
End of Life announced October 4, 2022 (PCN 22-0132).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data Sheet04/29/2016
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • POUT = +17dBm MCS8 VHT80 -35dB Dynamic EVM
  • POUT = +18dBm MCS7 HT20/40 -30dB Dynamic EVM
  • 28dB Tx Gain
  • Optimized for +3.3 V Operation
  • Low Power Mode Capability
  • 14dB Rx Gain and Bypass Loss
  • 2.5dB Rx Noise Figure

Typical Applications

  • Access Points
  • Wireless Routers
  • Client Equipment
  • Customer Premise Equipment
  • Internet of Things

Parameters

Frequency Min (GHz)
5.18
Frequency Max (GHz)
5.825
Functionality
PA+SP2T+LNA
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3
11ac Pout (dBm)
17
Tx Gain (dB)
28
Rx Gain (dB)
14
Package Type
QFN
Package Size (mm)
2.3 x 2.3 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/29/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks