/
Products
/
RFFM8850P

RFFM8850P

2.4 & 5 GHz 802.11a/b/g/n/ac Wi-Fi Switch + LNA Front End Module

Qorvo's RFFM8850P provides a complete dualband integrated Switch + LNA solution in a single Front End Module (FEM) for Wi-Fi 802.11b/g/n/a/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area. The RFFM8850P integrates a 2.4GHz SP3T Transmit/Receive Switch, a 5.0GHz SP2T Transmit/Receive Switch, a 2.4GHz Low Noise Amplifier with bypass mode, and a 5.0GHz Low Noise Amplifier with bypass mode.

Discontinued
i
Product Data Sheet01/07/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,112,500
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,112,500
Buy Online

Key Features

  • QFN 2.3mm x 2.3mm x 0.33mm
  • Dualband 2.4GHz & 5.0GHz
  • Wi-Fi SW+LNA FEM
  • 2.4GHz SP3T T/R Switch with Bluetooth® Support
  • 2.4GHz LNA with Bypass Mode
  • 5.0GHz SP2T T/R Switch
  • 5.0GHz LNA with Bypass Mode
  • All Input and Output Ports Matched to 50 ohm
  • Wide Voltage Supply Range
  • Supports Wi-Fi chipsets with Integrated Power Amplifier (iPA)
  • Small Package for Chip on Board Designs
  • Low Profile Package for Module Designs

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
5.925
Functionality
Switches, LNAs with Bypass
Wi-Fi Standards
a/b/g/n/ac and BT
2.4GHz Rx Gain (dB)
14
5GHz Rx Gain (dB)
14
Vcc (V)
3.6
11g/n Current (mA)
9
11a/n Current (mA)
9
Package Type
QFN
Package Size (mm)
2.3 x 2.3 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/07/2015
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFFM8850P

RFFM8850P

2.4 & 5 GHz 802.11a/b/g/n/ac Wi-Fi Switch + LNA Front End Module

Qorvo's RFFM8850P provides a complete dualband integrated Switch + LNA solution in a single Front End Module (FEM) for Wi-Fi 802.11b/g/n/a/ac and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area. The RFFM8850P integrates a 2.4GHz SP3T Transmit/Receive Switch, a 5.0GHz SP2T Transmit/Receive Switch, a 2.4GHz Low Noise Amplifier with bypass mode, and a 5.0GHz Low Noise Amplifier with bypass mode.

Discontinued
i
Product Data Sheet01/07/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,112,500
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,112,500
Buy Online

Key Features

  • QFN 2.3mm x 2.3mm x 0.33mm
  • Dualband 2.4GHz & 5.0GHz
  • Wi-Fi SW+LNA FEM
  • 2.4GHz SP3T T/R Switch with Bluetooth® Support
  • 2.4GHz LNA with Bypass Mode
  • 5.0GHz SP2T T/R Switch
  • 5.0GHz LNA with Bypass Mode
  • All Input and Output Ports Matched to 50 ohm
  • Wide Voltage Supply Range
  • Supports Wi-Fi chipsets with Integrated Power Amplifier (iPA)
  • Small Package for Chip on Board Designs
  • Low Profile Package for Module Designs

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
5.925
Functionality
Switches, LNAs with Bypass
Wi-Fi Standards
a/b/g/n/ac and BT
2.4GHz Rx Gain (dB)
14
5GHz Rx Gain (dB)
14
Vcc (V)
3.6
11g/n Current (mA)
9
11a/n Current (mA)
9
Package Type
QFN
Package Size (mm)
2.3 x 2.3 x 0.33
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/07/2015
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks