/
Products
/
Amplifiers
/
RF Power Transistors
/
RFG1M09180

RFG1M09180

700 - 1000 MHz, 180 Watt GaN Power Amplifier

Qorvo's RFG1M09180 is optimized for commercial infrastructure, military communication and general purpose amplifier applications in the 700MHz to 1000MHz frequency band, ideal for WCDMA and LTE applications. Using an advanced 48V high power density Gallium Nitride (GaN) semiconductor process optimized for high peak-to-average ratio applications, these high performance amplifiers achieve high efficiency and flat gain over a broad frequency range in a single amplifier design. The RFG1M09180 is an input-matched GaN transistor packaged in an air cavity ceramic package which provides excellent thermal stability. Ease of integration is accomplished through the incorporation of simple, optimized matching networks external to the package that provide wideband gain, efficiency, and linearizable performance in a single amplifier.

Discontinued
i
Product Data Sheet08/23/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Advanced GaN HEMT Technology
  • Typical Peak Modulated Power > 240W
  • Advanced Heat Sink Technology
  • Single Circuit for 865MHz To 960MHz
  • 48V Operation Typical Performance:
  • POUT = 47dBm
  • Gain = 20dB
  • Drain Efficiency = 39%
  • ACP = -32.5dBc
  • Linearizable to - 55dBc with DPD
  • -25 to 85 degrees C Operating Temperature
  • Optimized for Video Bandwidth and Minimized Memory Effects
  • RF Tested for 3GPP Performance
  • RF Tested for Peak Power Using IS95
  • Large Signal Models Available

Parameters

Frequency Min (MHz)
865
Frequency Max (MHz)
960
Gain (dB)
20
Psat (dBm)
54
Vd (V)
48
Package Type
RF400-2 with flange
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/23/2013
    Data Sheet
  • Application Note-RFG1M09180 865MHz to 895MHz 48V 400Wpk Doherty Reference Design

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
RFG1M09180

RFG1M09180

700 - 1000 MHz, 180 Watt GaN Power Amplifier

Qorvo's RFG1M09180 is optimized for commercial infrastructure, military communication and general purpose amplifier applications in the 700MHz to 1000MHz frequency band, ideal for WCDMA and LTE applications. Using an advanced 48V high power density Gallium Nitride (GaN) semiconductor process optimized for high peak-to-average ratio applications, these high performance amplifiers achieve high efficiency and flat gain over a broad frequency range in a single amplifier design. The RFG1M09180 is an input-matched GaN transistor packaged in an air cavity ceramic package which provides excellent thermal stability. Ease of integration is accomplished through the incorporation of simple, optimized matching networks external to the package that provide wideband gain, efficiency, and linearizable performance in a single amplifier.

Discontinued
i
Product Data Sheet08/23/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Advanced GaN HEMT Technology
  • Typical Peak Modulated Power > 240W
  • Advanced Heat Sink Technology
  • Single Circuit for 865MHz To 960MHz
  • 48V Operation Typical Performance:
  • POUT = 47dBm
  • Gain = 20dB
  • Drain Efficiency = 39%
  • ACP = -32.5dBc
  • Linearizable to - 55dBc with DPD
  • -25 to 85 degrees C Operating Temperature
  • Optimized for Video Bandwidth and Minimized Memory Effects
  • RF Tested for 3GPP Performance
  • RF Tested for Peak Power Using IS95
  • Large Signal Models Available

Parameters

Frequency Min (MHz)
865
Frequency Max (MHz)
960
Gain (dB)
20
Psat (dBm)
54
Vd (V)
48
Package Type
RF400-2 with flange
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/23/2013
    Data Sheet
  • Application Note-RFG1M09180 865MHz to 895MHz 48V 400Wpk Doherty Reference Design

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks