/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFGA0014

RFGA0014

50 - 1000 MHz InGaP HBT MMIC Amplifier

Qorvo's RFGA0014 is a high performance InGaP HBT MMIC amplifier. The RFGA0014's internal active bias circuitry allows the amplifier to operate directly from a 5V supply and provides stable current over temperature and process Beta variation. This Darlington amplifier is internally matched to 50 ohm making it ideal for applications requiring small footprints and minimal external components.

Discontinued
i
End of Life announced July 18, 2019 (PCN 19-0122).
Last Time Buy: January 29, 2020
Recommended replacement for new designs: SBB4089Z
Contact your local sales representative for assistance.
Product Data Sheet09/23/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,090
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,090
Buy Online

Key Features

  • Low Cost
  • Broadband Gain
  • Internally Matched
  • Internal Active Bias
  • No Dropping Resistor
  • Single Supply 5V Operation
  • HBM ESD Level 1000V

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain (dB)
15.1
NF (dB)
4
OP1dB (dBm)
18.8
OIP3 (dBm)
39.3
Voltage (V)
5
Current (mA)
82
Package Type
SOT-89
Package Size (mm)
4.5 x 3.9 x 1.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/23/2015
    Data Sheet
  • RFGA0014 Manufacturing Notes

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFGA0014

RFGA0014

50 - 1000 MHz InGaP HBT MMIC Amplifier

Qorvo's RFGA0014 is a high performance InGaP HBT MMIC amplifier. The RFGA0014's internal active bias circuitry allows the amplifier to operate directly from a 5V supply and provides stable current over temperature and process Beta variation. This Darlington amplifier is internally matched to 50 ohm making it ideal for applications requiring small footprints and minimal external components.

Discontinued
i
End of Life announced July 18, 2019 (PCN 19-0122).
Last Time Buy: January 29, 2020
Recommended replacement for new designs: SBB4089Z
Contact your local sales representative for assistance.
Product Data Sheet09/23/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,090
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,090
Buy Online

Key Features

  • Low Cost
  • Broadband Gain
  • Internally Matched
  • Internal Active Bias
  • No Dropping Resistor
  • Single Supply 5V Operation
  • HBM ESD Level 1000V

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain (dB)
15.1
NF (dB)
4
OP1dB (dBm)
18.8
OIP3 (dBm)
39.3
Voltage (V)
5
Current (mA)
82
Package Type
SOT-89
Package Size (mm)
4.5 x 3.9 x 1.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    09/23/2015
    Data Sheet
  • RFGA0014 Manufacturing Notes

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo