/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFGA2054

RFGA2054

50 - 3000 MHz InGaP HBT MMIC Amplifier

Qorvo's RFGA2054 is a high performance InGaP HBT MMIC amplifier. The RFGA2054's internal active bias circuitry allows the amplifier to operate directly from a 5V supply and provides stable current over temperature and process Beta variation. This Darlington amplifier is internally matched to 50 ohm making it ideal for applications requiring small footprints and minimal external components.

Discontinued
i
End of Life announced March 14, 2023 (PCN 23-0045).
Last Time Buy: September 24, 2023
Recommended replacement for new designs: TQP3M9018
Contact your local sales representative for assistance.
Product Data Sheet08/08/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
40,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
40,000
Buy Online

Key Features

  • Low Cost
  • Broadband Gain
  • Internally Matched
  • Internal Active Bias
  • No Dropping Resistor
  • Single Supply 5V Operation
  • HBM ESD Level 1000V

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
Gain (dB)
18.8
NF (dB)
3.6
OP1dB (dBm)
20
OIP3 (dBm)
30.5
Voltage (V)
5
Current (mA)
68
Package Type
MCM
Package Size (mm)
9.0 x 8.0 x 1.375
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/08/2024
    Data Sheet
  • RFGA2054 Manufacturing Note

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    RFLA1038_S-Parameters

    S-Parameters
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFGA2054

RFGA2054

50 - 3000 MHz InGaP HBT MMIC Amplifier

Qorvo's RFGA2054 is a high performance InGaP HBT MMIC amplifier. The RFGA2054's internal active bias circuitry allows the amplifier to operate directly from a 5V supply and provides stable current over temperature and process Beta variation. This Darlington amplifier is internally matched to 50 ohm making it ideal for applications requiring small footprints and minimal external components.

Discontinued
i
End of Life announced March 14, 2023 (PCN 23-0045).
Last Time Buy: September 24, 2023
Recommended replacement for new designs: TQP3M9018
Contact your local sales representative for assistance.
Product Data Sheet08/08/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
40,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
40,000
Buy Online

Key Features

  • Low Cost
  • Broadband Gain
  • Internally Matched
  • Internal Active Bias
  • No Dropping Resistor
  • Single Supply 5V Operation
  • HBM ESD Level 1000V

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
Gain (dB)
18.8
NF (dB)
3.6
OP1dB (dBm)
20
OIP3 (dBm)
30.5
Voltage (V)
5
Current (mA)
68
Package Type
MCM
Package Size (mm)
9.0 x 8.0 x 1.375
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/08/2024
    Data Sheet
  • RFGA2054 Manufacturing Note

    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    RFLA1038_S-Parameters

    S-Parameters
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks