/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA1010

RFLA1010

1920 - 1980 MHz Step Gain, Low Noise, High Linearity Amplifier with Bypass

Qorvo's RFLA1010 is a four-path, low noise amplifier module with integrated RX band filter. Each LNA can be bypassed to provide higher dynamic range. The RFLA1010 has very low power consumption, with each LNA path drawing only 10mA from a 3V supply. It is packaged in a highly integrated 10mm x 10mm, multiple-chip module (MCM) that is internally matched to 50 ohm.

Discontinued
i
Product Data Sheet11/21/2011
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range 1920MHz to 1980MHz
  • Internal Matched
  • Bypass Mode of LNA for High Dynamic Range
  • Max Gain = 29dB
  • Noise Figure of 1.5dB Typical
  • High IIP3 = -10dBm
  • Single +3V Supply

Parameters

Frequency Min (MHz)
1,920
Frequency Max (MHz)
1,980
Gain (dB)
28
NF (dB)
1.55
OP1dB (dBm)
6.5
OIP3 (dBm)
19
Voltage (V)
3
Current (mA)
42
Package Type
MCM
Package Size (mm)
10 x 10 x 1.34

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/21/2011
    Data Sheet
  • RFLA1010 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA1010

RFLA1010

1920 - 1980 MHz Step Gain, Low Noise, High Linearity Amplifier with Bypass

Qorvo's RFLA1010 is a four-path, low noise amplifier module with integrated RX band filter. Each LNA can be bypassed to provide higher dynamic range. The RFLA1010 has very low power consumption, with each LNA path drawing only 10mA from a 3V supply. It is packaged in a highly integrated 10mm x 10mm, multiple-chip module (MCM) that is internally matched to 50 ohm.

Discontinued
i
Product Data Sheet11/21/2011
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • Frequency Range 1920MHz to 1980MHz
  • Internal Matched
  • Bypass Mode of LNA for High Dynamic Range
  • Max Gain = 29dB
  • Noise Figure of 1.5dB Typical
  • High IIP3 = -10dBm
  • Single +3V Supply

Parameters

Frequency Min (MHz)
1,920
Frequency Max (MHz)
1,980
Gain (dB)
28
NF (dB)
1.55
OP1dB (dBm)
6.5
OIP3 (dBm)
19
Voltage (V)
3
Current (mA)
42
Package Type
MCM
Package Size (mm)
10 x 10 x 1.34

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    11/21/2011
    Data Sheet
  • RFLA1010 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks