/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA1022

RFLA1022

400 - 1500 MHz Low Noise, High Linearity Amplifier

Qorvo's RFLA1022 is a low noise, high linearity amplifier housed in a 2.0mm x 2.0mm DFN package. The LNA features a shutdown (SD) pin that can be used to turn off the LNA. The VBIAS (VB) pin can be used to adjust the current of the LNA. Noise figure of 0.43dB and IIP3 of 29dBm make this component ideal for receiver input lineups. This module is internally matched to 50 ohm on all RF ports but does require DC blocks and bias feed inductors.

Discontinued
i
End of Life announced November 20, 2017 (PCN 17-0196).
Last Time Buy May 28, 2018.
Recommended replacement for new designs: TQP3M9036.
Contact your local sales representative for assistance.
Product Data Sheet09/25/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range 400MHz to 1500MHz
  • Matched Internally, DC Blocks Required
  • Shutdown Mode
  • Gain = 17.5dB at 800MHz
  • Noise Figure of 0.43dB Typical
  • Input IP3 = 29dBm
  • Single +3V / +5V Supply
  • Small 8-Pin, 2.0mm x 2.0mm DFN

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
1,500
Gain (dB)
17.5
NF (dB)
0.45
OP1dB (dBm)
22.5
OIP3 (dBm)
44.5
Voltage (V)
5
Current (mA)
140
Package Type
DFN
Package Size (mm)
2 x 2 x 0.75
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    09/25/2017
    Data Sheet
  • RFLA1022 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFLA1022 S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA1022

RFLA1022

400 - 1500 MHz Low Noise, High Linearity Amplifier

Qorvo's RFLA1022 is a low noise, high linearity amplifier housed in a 2.0mm x 2.0mm DFN package. The LNA features a shutdown (SD) pin that can be used to turn off the LNA. The VBIAS (VB) pin can be used to adjust the current of the LNA. Noise figure of 0.43dB and IIP3 of 29dBm make this component ideal for receiver input lineups. This module is internally matched to 50 ohm on all RF ports but does require DC blocks and bias feed inductors.

Discontinued
i
End of Life announced November 20, 2017 (PCN 17-0196).
Last Time Buy May 28, 2018.
Recommended replacement for new designs: TQP3M9036.
Contact your local sales representative for assistance.
Product Data Sheet09/25/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range 400MHz to 1500MHz
  • Matched Internally, DC Blocks Required
  • Shutdown Mode
  • Gain = 17.5dB at 800MHz
  • Noise Figure of 0.43dB Typical
  • Input IP3 = 29dBm
  • Single +3V / +5V Supply
  • Small 8-Pin, 2.0mm x 2.0mm DFN

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
1,500
Gain (dB)
17.5
NF (dB)
0.45
OP1dB (dBm)
22.5
OIP3 (dBm)
44.5
Voltage (V)
5
Current (mA)
140
Package Type
DFN
Package Size (mm)
2 x 2 x 0.75
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    09/25/2017
    Data Sheet
  • RFLA1022 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFLA1022 S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks