/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA2018

RFLA2018

2500 - 2570 MHz Variable Gain, Low Noise, High Linearity Amplifier

Qorvo's RFLA2018 is an analog-controlled voltage variable gain amplifier featuring high linearity and very low noise figure. The LNA with bypass mode and variable attenuator provides a minimum of 35 dB of dynamic range. The RFLA2018 has a +3.3 V control range with maximum gain at 0 V. The LNA is temperature compensated to reduce gain variation. Noise figure is 1.0 dB and Input IP3 of +3 dBm makes this component ideal for receiver input lineups. The RFLA2018 is packaged in a small 8.0 mm x 8.0 mm leadless MCM that is internally matched to 50 ohm on all RF ports.

Discontinued
i
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data Sheet08/24/2015
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 2500 MHz to 2570 MHz Operation
  • Internally Matched to 50 ohm on All RF Ports
  • Analog Voltage Variable Attenuator with +3.3 V Control Range
  • Bypass Mode of LNA for High Dynamic Range
  • Max Gain = 35 dB Min.
  • Noise Figure of 1.0 dB Typical
  • Gain Control Range > 33 dB
  • High IIP3 = +3 dBm
  • Single +5 V Supply
  • Small 16-Pin, 8.0 mm x 8.0 mm, Multi-Chip Module (MCM)

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,570
Gain (dB)
39
NF (dB)
1
OP1dB (dBm)
26
OIP3 (dBm)
38
Voltage (V)
5
Current (mA)
265
Package Type
MCM
Package Size (mm)
8 x 8 x 1.34

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/24/2015
    Data Sheet
  • RFLA2018 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA2018

RFLA2018

2500 - 2570 MHz Variable Gain, Low Noise, High Linearity Amplifier

Qorvo's RFLA2018 is an analog-controlled voltage variable gain amplifier featuring high linearity and very low noise figure. The LNA with bypass mode and variable attenuator provides a minimum of 35 dB of dynamic range. The RFLA2018 has a +3.3 V control range with maximum gain at 0 V. The LNA is temperature compensated to reduce gain variation. Noise figure is 1.0 dB and Input IP3 of +3 dBm makes this component ideal for receiver input lineups. The RFLA2018 is packaged in a small 8.0 mm x 8.0 mm leadless MCM that is internally matched to 50 ohm on all RF ports.

Discontinued
i
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data Sheet08/24/2015
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • 2500 MHz to 2570 MHz Operation
  • Internally Matched to 50 ohm on All RF Ports
  • Analog Voltage Variable Attenuator with +3.3 V Control Range
  • Bypass Mode of LNA for High Dynamic Range
  • Max Gain = 35 dB Min.
  • Noise Figure of 1.0 dB Typical
  • Gain Control Range > 33 dB
  • High IIP3 = +3 dBm
  • Single +5 V Supply
  • Small 16-Pin, 8.0 mm x 8.0 mm, Multi-Chip Module (MCM)

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,570
Gain (dB)
39
NF (dB)
1
OP1dB (dBm)
26
OIP3 (dBm)
38
Voltage (V)
5
Current (mA)
265
Package Type
MCM
Package Size (mm)
8 x 8 x 1.34

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/24/2015
    Data Sheet
  • RFLA2018 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks