/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA9002

RFLA9002

698 - 960 MHz Dual Low Noise Amplifier Module

Qorvo's RFLA9002 is a dual Low Noise Amplifier module with external connections to both LNAs. These LNAs feature a shutdown mode to turn off the LNA and provide up to 15dBm drive level without gain expansion and self-biasing in shutdown mode. Noise figure of 1dB and P1dB of 0dBm makes this component ideal for receiver input lineups. The RFLA9002 is packaged in a small 4mm x 4mm leadless laminate MCM. This module is internally matched to 50 ohm on all RF ports making it easy to use with no use with no external matching components required.

Discontinued
i
End of Life announced June 23, 2022 (PCN 22-0100).
Last Time Buy: January 6, 2023
Recommended replacement for new designs: TQL9066
Contact your local sales representative for assistance.
Product Data Sheet01/17/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range 698MHz to 960MHz
  • Internally Matched to 50 ohm on All RF Ports
  • Shutdown Mode with +40dB Isolation
  • Gain = 16dB per LNA
  • Noise Figure of 1dB
  • Typical Single +4V Supply
  • Small 24-Pin, 4mm x 4mm
  • Multi-Chip Module (MCM)

Parameters

Frequency Min (MHz)
698
Frequency Max (MHz)
960
Gain (dB)
17.5
NF (dB)
1
OP1dB (dBm)
17.5
OIP3 (dBm)
22.5
Voltage (V)
4
Current (mA)
12
Package Type
MCM
Package Size (mm)
4 x 4 x 1
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/17/2014
    Data Sheet
  • RFLA9002 Manufacturing Notes

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
RFLA9002

RFLA9002

698 - 960 MHz Dual Low Noise Amplifier Module

Qorvo's RFLA9002 is a dual Low Noise Amplifier module with external connections to both LNAs. These LNAs feature a shutdown mode to turn off the LNA and provide up to 15dBm drive level without gain expansion and self-biasing in shutdown mode. Noise figure of 1dB and P1dB of 0dBm makes this component ideal for receiver input lineups. The RFLA9002 is packaged in a small 4mm x 4mm leadless laminate MCM. This module is internally matched to 50 ohm on all RF ports making it easy to use with no use with no external matching components required.

Discontinued
i
End of Life announced June 23, 2022 (PCN 22-0100).
Last Time Buy: January 6, 2023
Recommended replacement for new designs: TQL9066
Contact your local sales representative for assistance.
Product Data Sheet01/17/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range 698MHz to 960MHz
  • Internally Matched to 50 ohm on All RF Ports
  • Shutdown Mode with +40dB Isolation
  • Gain = 16dB per LNA
  • Noise Figure of 1dB
  • Typical Single +4V Supply
  • Small 24-Pin, 4mm x 4mm
  • Multi-Chip Module (MCM)

Parameters

Frequency Min (MHz)
698
Frequency Max (MHz)
960
Gain (dB)
17.5
NF (dB)
1
OP1dB (dBm)
17.5
OIP3 (dBm)
22.5
Voltage (V)
4
Current (mA)
12
Package Type
MCM
Package Size (mm)
4 x 4 x 1
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    01/17/2014
    Data Sheet
  • RFLA9002 Manufacturing Notes

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks