/
Products
/
RFOS6012

RFOS6012

45 - 1200 MHz GaAs Hybrid Optical Receiver Amplifier

Qorvo's RFOS6012 is a hybrid high dynamic range optical receiver amplifier module. Two of the module pins are for connection to 24 V (DC), one for amplifier supply voltage, the other for the PIN diode bias. The module contains a single mode optical input suitable for wavelengths from 1290 nm to 1600 nm, a terminal to monitor the PIN diode current, and an electrical output with an impedance of 75 ohm.

Discontinued
i
End of Life announced February 22, 2022 (PCN 22-0035).
Last Time Buy: September 16, 2022
Recommended replacement for new designs: RFOS6013
Contact your local sales representative for assistance.
Product Data Sheet03/06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Very Low EINC
  • 31 dB(A/W) Minimum at 1200 MHz
  • 260 mA Max. at 24 VDC

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,200
Gain (dB)
31
Equivalent Input Noise (pA/rtHz)
4.2
SSO (dBc)
-66
STB (dBc)
-78
Voltage (V)
24
Current (mA)
245
Package Type
SOT115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/06/2014
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFOS6012

RFOS6012

45 - 1200 MHz GaAs Hybrid Optical Receiver Amplifier

Qorvo's RFOS6012 is a hybrid high dynamic range optical receiver amplifier module. Two of the module pins are for connection to 24 V (DC), one for amplifier supply voltage, the other for the PIN diode bias. The module contains a single mode optical input suitable for wavelengths from 1290 nm to 1600 nm, a terminal to monitor the PIN diode current, and an electrical output with an impedance of 75 ohm.

Discontinued
i
End of Life announced February 22, 2022 (PCN 22-0035).
Last Time Buy: September 16, 2022
Recommended replacement for new designs: RFOS6013
Contact your local sales representative for assistance.
Product Data Sheet03/06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Very Low EINC
  • 31 dB(A/W) Minimum at 1200 MHz
  • 260 mA Max. at 24 VDC

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,200
Gain (dB)
31
Equivalent Input Noise (pA/rtHz)
4.2
SSO (dBc)
-66
STB (dBc)
-78
Voltage (V)
24
Current (mA)
245
Package Type
SOT115J
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    03/06/2014
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks